Enclosure Level 1 Rear Right

Electric Power: Genset Enclosures 3516C 60Hz Sound Attenuated Enclosure

Request A Price Find Dealer

Key Specs

Height
Level 1: 166.6 in Level 2: 197.1 in
Level 1: 166.6 in Level 2: 197.1 in
Width
105.2 in
105.2 in
Length
546 in
546 in

Overview

3516C 60Hz Sound Attenuated Enclosure
Video: https://youtu.be/5gpSphPxQuc

Product Specifications for 3516C 60Hz Sound Attenuated Enclosure

Height Level 1: 166.6 in Level 2: 197.1 in Level 1: 166.6 in Level 2: 197.1 in
Width 105.2 in 105.2 in
Length 546 in 546 in

See how 3516C 60Hz Sound Attenuated Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure Level 1 Rear Right

Enclosure Level 1 Rear Left

Enclosure Level 1 Front left

Enclosure Level 1 Front Right

Enclosure Level 2 Rear Right

Enclosure Level 2 Rear left

Enclosure Level 2 Front Left

Enclosure Level 2 Front Right

Enclosure Level 1 Rear Right
Enclosure Level 1 Rear Left
Enclosure Level 1 Front left
Enclosure Level 1 Front Right
Enclosure Level 2 Rear Right
Enclosure Level 2 Rear left
Enclosure Level 2 Front Left
Enclosure Level 2 Front Right

3516C Enclosure - 2.0 eMW

3516C Enclosure - 2.0 eMW

360 View
360 View