Enclsoure

Electric Power: Genset Enclosures 30-220 kVA SA Lvl 1 Enclosure

Request A Price Find Dealer

Key Specs

Length
1863 - 3511 mm
1863 - 3511 mm
Height
1348 - 1684 mm
1348 - 1684 mm
Width
899 - 1325 mm
899 - 1325 mm

Overview

The SA Level 1 factory installed enclosures for 30 – 220 kVA incorporate internally mounted silencers. They have been designed to ensure optimum performance in harsh environments, providing safety and aesthetic value

Product Specifications for 30-220 kVA SA Lvl 1 Enclosure

Length 1863 - 3511 mm 1863 - 3511 mm
Height 1348 - 1684 mm 1348 - 1684 mm
Width 899 - 1325 mm 899 - 1325 mm
Weight 846 - 2159 kg 846 - 2159 kg

See how 30-220 kVA SA Lvl 1 Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclsoure

Enclsoure