Enclosure

Electric Power: Genset Enclosures 24-220 kVA SA Lvl 2 Enclosure

Request A Price Find Dealer

Key Specs

Width
980 - 11130 mm
980 - 11130 mm
Length
2120 - 3520 mm
2120 - 3520 mm
Height
1519 - 1809 mm
1519 - 1809 mm

Overview

The sound attenuated Level 2, factory installed enclosures incorporate internally mounted critical level silencers. They are the premium enclosure offering for this range, designed for safety and aesthetic value on an integral fuel tank base. Extremely durable and weather resistant, these enclosures are designed to resist corrosion and handling damage.

Product Specifications for 24-220 kVA SA Lvl 2 Enclosure

Width 980 - 11130 mm 980 - 11130 mm
Length 2120 - 3520 mm 2120 - 3520 mm
Height 1519 - 1809 mm 1519 - 1809 mm
Weight 991 - 2238 kg 991 - 2238 kg

See how 24-220 kVA SA Lvl 2 Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclsoure

Enclosure
Enclsoure