Enclosure

Electric Power: Genset Enclosures C15 High Ambient Acoustic Enclosure

Request A Price Find Dealer

Key Specs

Height
2317 mm
2317 mm
Weight
5071 kg
5071 kg
Length
4930 mm
4930 mm

Overview

C15 High Ambient Acoustic Enclosure

Product Specifications for C15 High Ambient Acoustic Enclosure

Height 2317 mm 2317 mm
Weight 5071 kg 5071 kg
Length 4930 mm 4930 mm
Width 1658 mm 1658 mm

See how C15 High Ambient Acoustic Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure