TB-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (TB-Linkage): 455-3908

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
45 ton (US)
45 ton (US)
Maximum Carrier Weight
52 ton (US)
52 ton (US)
Weight
2082 lb
944 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (TB-Linkage): 455-3908

Minimum Carrier Weight 45 ton (US) 45 ton (US)
Maximum Carrier Weight 52 ton (US) 52 ton (US)
Weight 2082 lb 944 kg
Attachment Pin Diameter - Stick (Front) 4.33 in 110 mm
Attachment Pin Diameter - Link (Rear) 3.94 in 100 mm
Pin Spread - Minimum 20.83 in 529 mm
Pin Spread - Maximum 24.92 in 633 mm
Lifting Eye Working Load Limit 44092 lb 20000 kg
Width - Machine Interface 26.18 in 665 mm
Width - Attachment Interface 17.05 in 433 mm

See how Pin Grabber Coupler (TB-Linkage): 455-3908 compares against frequently compared products.

Media Gallery

TB-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

TB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (TB-Linkage): 455-3908

Start Pin Grabber Coupler (TB-Linkage): 455-3908 Tour
close
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.