B-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (B-Linkage): 455-3910

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
19 ton (US)
19 ton (US)
Maximum Carrier Weight
23 ton (US)
23 ton (US)
Weight
838 lb
380 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (B-Linkage): 455-3910

Minimum Carrier Weight 19 ton (US) 19 ton (US)
Maximum Carrier Weight 23 ton (US) 23 ton (US)
Weight 838 lb 380 kg
Attachment Pin Diameter - Stick (Front) 3.15 in 80 mm
Attachment Pin Diameter - Link (Rear) 3.15 in 80 mm
Pin Spread - Minimum 17.44 in 443 mm
Pin Spread - Maximum 19.29 in 490 mm
Lifting Eye Working Load Limit 22046 lb 10000 kg
Width - Machine Interface 20.16 in 512 mm
Width - Attachment Interface 11.89 in 302 mm

See how Pin Grabber Coupler (B-Linkage): 455-3910 compares against frequently compared products.

Media Gallery

B-Linkage Pin Grabber Coupler

B-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (B-Linkage): 455-3910

Start Pin Grabber Coupler (B-Linkage): 455-3910 Tour
close