DB-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (DB-Linkage): 389-8070

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
30 ton (US)
30 ton (US)
Maximum Carrier Weight
40 ton (US)
40 ton (US)
Weight
1369 lb
621 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (DB-Linkage): 389-8070

Minimum Carrier Weight 30 ton (US) 30 ton (US)
Maximum Carrier Weight 40 ton (US) 40 ton (US)
Weight 1369 lb 621 kg
Attachment Pin Diameter - Stick (Front) 3.94 in 100 mm
Attachment Pin Diameter - Link (Rear) 3.54 in 90 mm
Pin Spread - Minimum 18.86 in 479 mm
Pin Spread - Maximum 23.35 in 593 mm
Lifting Eye Working Load Limit 30865 lb 14000 kg
Width - Machine Interface 23.2 in 590 mm
Width - Attachment Interface 14.96 in 380 mm

See how Pin Grabber Coupler (DB-Linkage): 389-8070 compares against frequently compared products.

Media Gallery

DB-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

DB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (DB-Linkage): 389-8070

Start Pin Grabber Coupler (DB-Linkage): 389-8070 Tour
close
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.