Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 410 Sh Ton 3646 kN |
Crushing Force - Cutter Tip | 221 Sh Ton 1964 kN |
Crushing Force - Tooth Tip | 133 Sh Ton 1180 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 410 Sh Ton 3646 kN |
Crushing Force - Cutter Tip | 221 Sh Ton 1964 kN |
Crushing Force - Tooth Tip | 133 Sh Ton 1180 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 59 gal/min 225 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 140 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 26.8 in 680 mm |
Cutter Length | 20.7 in 526 mm |
Jaw Opening - Maximum | 25.3 in 642 mm |
Jaw Width - Fixed | 16.3 in 414 mm |
Jaw Width - Moveable | 9.3 in 235 mm |
Length | 86.1 in 2186 mm |
Height | 57.6 in 1464 mm |
Width | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 6010 lb 2726 kg |
Weight - Jaw Only | 2383 lb 1081 kg |
Excavator Minimum | 24 tons 24 tons |
Excavator Maximum | 35 tons 35 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP324 with Universal Jaw
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Universal Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed