740 GC

Three Axle Articulated Trucks 740 GC

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15
Cat® C15
Rated Payload
40 ton (US)
36.3 t
Heaped (SAE 2:1)
29.7 yd³
22.7 m³

Overview

Reliable Productivity

The Cat® 740 GC features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

UNMATCHED SAFETY

Safety features help increase operator confidence by providing a safer operation - prevention of cab and body roll-over and safer cab entry

Product Specifications for 740 GC

Engine Model Cat® C15 Cat® C15
Gross Power - SAE J1995:2014 452 hp 337 kW
Net Power - SAE J1349:2011 439 hp 327 kW
Net Power - ISO 14396 447 hp 333 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 926 in³ 15.2 l
Note (1) The references to Tier 4 Final/Stage V include U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards. The references to Tier 4 Final/Stage V include U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards.
Note (2) The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 327 kW (439 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 327 kW (439 hp) per the SAE reference conditions.
Note (5) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard ISO 22241-1. Requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard ISO 22241-1. Requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
No Engine De-rating Below 10000 ft 3050 m
Peak Engine Torque Gross (SAE J1995) 1711 ft·lbf 2320 N·m
Peak Engine Torque Net (SAE J1349) 1670 ft·lbf 2264 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 40 ton (US) 36.3 t
Heaped (SAE 2:1) 29.7 yd³ 22.7 m³
Struck 23.2 yd³ 17 m³
Tailgate Heaped SAE 2:1 32 yd³ 24.5 m³
Tailgate Struck 24.4 yd³ 18.7 m³
Forward - 1 4 mile/h 6.4 km/h
Forward - 2 5.3 mile/h 8.5 km/h
Forward - 3 7.3 mile/h 11.5 km/h
Forward - 4 9.2 mile/h 14.8 km/h
Forward - 5 12.2 mile/h 19.7 km/h
Forward - 6 14.9 mile/h 24 km/h
Forward - 7 20.6 mile/h 33.1 km/h
Forward - 8 24.7 mile/h 39.8 km/h
Forward - 9 35.7 mile/h 57.5 km/h
Reverse - 1 4.2 mile/h 6.8 km/h
Reverse - 2 9.8 mile/h 15.7 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 43200 lb 19595 kg
Center Axle - Empty 14804 lb 6715 kg
Rear Axle - Empty 14562 lb 6605 kg
Total - Empty 72565 lb 32915 kg
Front Axle - Rated Load 7002 lb 3176 kg
Center Axle - Rated Load 36513 lb 16562 kg
Rear Axle - Rated Load 36513 lb 16562 kg
Total - Rated Load 80027 lb 36300 kg
Front Axle - Loaded 50201 lb 22771 kg
Center Axle - Loaded 51317 lb 23277 kg
Rear Axle - Loaded 51074 lb 23167 kg
Total - Loaded 152593 lb 69215 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Brake Cooling Tank 17.7 gal (US) 67 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Engine Crankcase 13.7 gal (US) 52 l
Transmission - OTG 19.8 gal (US) 75 l
Final Drive - Each 1.3 gal (US) 5 l
Axles - Each 15.8 gal (US) 60 l
DEF Tank 6.5 gal (US) 25 l
Raise Time 12 s 12 s
Lower Time 12 s 12 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2007 ISO 5010 – 2007
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 303 in 7698 mm
Turning Dimensions - Clearance Radius 330 in 8395 mm
Turning Dimensions - Inside Radius 156 in 3960 mm
Turning Dimensions - Aisle Width 220 in 5595 mm
Note Dimensions are for machines equipped with 29.5 R25 tires. Dimensions are for machines equipped with 29.5 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavator: 374 - Passes 3-4 3-4
Hydraulic Excavator: 352F - Passes 5–6 5–6
Wheel Loader: 972 - Passes 3 3
Wheel Loader: 966M - Passes 4–5 4–5
Wheel Loader: 962M - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

740 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Heater and defroster with four-speed fan
  • Mirrors: extensive arrangement for improved visibility
  • Two seats both with seat belts, operator’s retractable
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Operation and Maintenance Manual (OMM)
    – Primary steering failure (warning)
    – Seat belt warning
    – Secondary steering failure
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS)
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Adjustable air vents
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Storage:
    – Cup holder
    – Flask receptacle (under the secondary seat)
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook
  • Windows (tinted) opening both sides
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Combined gear selection and hoist control lever
  • Sun visor
  • Tilt and telescopic steering wheel
  • Secondary steering – electro hydraulic
  • Touchscreen display incorporating the rearview camera video feed
  • Air conditioning with R134A refrigerant
  • Windshield wiper and washer, two speed, intermittent (front)

CAT TECHNOLOGIES

  • Cat Detect with Stability Assist
  • Product Link: PL631E or PL641E dependent on location and licensing agreement

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Main disconnect switch
  • Remote starting receptacle (cables not included)
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Horn

POWER TRAIN

  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Auto shift nine-speed forward and two reverse transmission
  • Three axle, six-wheel drive
  • Cat C15 engine
  • Retarder: engine compression brake
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks

SAFETY

  • Rearview camera
  • ROPS/FOPS cab
  • Reverse alarm

GUARDS

  • Crankcase
  • Front dump body spill guard, integral part of fabricated body
  • Rear window
  • Radiator
  • Axle

OTHER STANDARD EQUIPMENT

  • S·O·S sampling valves
  • Vandalism protection: lockable caps
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Tires, six 29.5 R25
  • Sound suppression (only standard in Europe)

740 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Machine Security System (MSS)
  • Product Link Elite: PLE631E (satellite), PLE641E (cellular)
  • Ether start
  • Flashing LED beacon
  • Four-point seat belt
  • Cold weather start attachment
  • Body liners
  • Engine block heater
  • Window blinds
  • Cold weather coolant –51° C (–60° F)
  • Heated rearview motorized mirrors
  • Roof mounted High Intensity Discharge (HID) work lights
  • Scissor tailgate
  • Windshield wiper and washer, two speed (rear)
  • Bluetooth radio stereo system
  • Bare chassis (no body) standard wheel base
  • Wheel chocks
  • Heated/cooled seat
  • Fast fuel fill
  • Exhaust heated body
  • Sound suppression (only standard in Europe)
  • Infrared glass – high ambient cab
  • Fuel additive – anti-waxing
  • Bare chassis (no body) long wheel base
  • Auto lube installation for automatic greasing of bearings
  • Cat Production Measurement payload monitoring system

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in ma…

Explore Technology
  • Driver Safety System (dss)

1 - 1 of 1 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab…

Explore Technology
  • Cat Inspect

  • Cat Product Link

  • Cat Remote Flash

  • Visionlink®

1 - 4 of 4 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Payload for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material …

Explore Technology
  • Visionlink® Productivity

1 - 1 of 1 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how 740 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Resources For Articulated Truck Owners

Maximize your machine with helpful tips on settings, features, operation and more.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

740 GC Three Axle Articulated Truck

740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck
740 GC Three Axle Articulated Truck

Take the interactive virtual product tour to explore the great features and benefits of the 740 GC

Start 740 GC Tour
close

Check out current offers for the 740 GC

View More Offers