740 EJ

Three Axle Articulated Trucks 740 EJ

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18
Cat® C18
Rated Payload
42 ton (US)
38 t
Heaped (SAE 2:1)
30.1 yd³
23 m³

Overview

Equipped to handle your unique hauling needs

The Cat® 740 EJ features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Product Specifications for 740 EJ

Engine Model Cat® C18 Cat® C18
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106 in³ 18.1 l
Net Power - SAE J1349:2011 496 hp 370 kW
Engine Model - U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), Korea Tier 4 Final Cat C18 Cat C18
Net Power - ISO 14396 504 hp 376 kW
Gross Power - SAE J1995:2014 511 hp 381 kW
Peak Engine Torque Net (SAE J1349) 1887 ft·lbf 2558 N·m
No Engine De-rating Required Below 10000 ft 3050 m
Note (4) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
Peak Engine Torque Gross (SAE J1995) 1931 ft·lbf 2618 N·m
Note (1) The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard.
Peak Engine Torque Speed 1200 r/min 1200 r/min
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (3) Net power when the fan is at maximum speed is 348 kW (467 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 348 kW (467 hp) per the SAE reference conditions.
Emissions The 740 EJ meets Tier 4 Final and Stage V emission standards. The 740 EJ meets Tier 4 Final and Stage V emission standards.
Rated Payload 42 ton (US) 38 t
Heaped (SAE 2:1) 30.1 yd³ 23 m³
Struck 23.5 yd³ 18 m³
Forward - 1 3.8 mile/h 6.1 km/h
Forward - 2 5 mile/h 8.1 km/h
Forward - 3 7 mile/h 11.2 km/h
Forward - 4 8.8 mile/h 14.1 km/h
Forward - 5 11.6 mile/h 18.7 km/h
Forward - 6 14.2 mile/h 22.9 km/h
Forward - 7 19.6 mile/h 31.5 km/h
Forward - 8 23.5 mile/h 37.9 km/h
Reverse - 1 4 mile/h 6.4 km/h
Reverse - 2 9.1 mile/h 14.6 km/h
Forward - 9 34 mile/h 54.8 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 76 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 76 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 44849 lb 20343 kg
Front Axle - Loaded 48548 lb 22021 kg
Center Axle - Loaded 57214 lb 25952 kg
Center Axle - Empty 17095 lb 7754 kg
Total - Empty 78623 lb 35663 kg
Rear Axle - Rated Load 40120 lb 18198 kg
Rear Axle - Empty 16515 lb 7491 kg
Front Axle - Rated Load 3534 lb 1603 kg
Center Axle - Rated Load 40120 lb 18198 kg
Total - Loaded 162399 lb 73663 kg
Total - Rated Load 83776 lb 38000 kg
Rear Axle - Loaded 56637 lb 25690 kg
Type High Strength Brinell HB450 Wear Resistant Steel High Strength Brinell HB450 Wear Resistant Steel
Chute 0.55 in 14 mm
Front 0.28 in 7 mm
Side 0.43 in 11 mm
Base 0.55 in 14 mm
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Engine Crankcase 13.7 gal (US) 52 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Transmission - OTG 19.8 gal (US) 75 l
DEF Tank 5.3 gal (US) 25 l
Axles - Each 15.8 gal (US) 60 l
Final Drive - Each 1.3 gal (US) 5 l
Brake Cooling Tank 17.7 gal (US) 67 l
Lock to Lock 4.8 seconds @ 60 rpm 4.8 seconds @ 60 rpm
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2007 ISO 5010 – 2007
Note Dimensions are for machines equipped with 29.5R25 tires. Dimensions are for machines equipped with 29.5R25 tires.
Turning Dimensions - Aisle Width 233 in 5925 mm
Turning Dimensions - Inside Radius 173 in 4413 mm
Turning Dimensions - Clearance Radius 356 in 9045 mm
Turning Dimensions - SAE Turning Radius 339 in 8624 mm
Turning Dimensions - Steer Angle - Left/Right 45 deg 45 deg
Retract (manual) 21 s 21 s
Eject (manual) 17 s 17 s
Eject (automatic) 16 s 16 s
Retract (automatic) 21 s 21 s
Note An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.
Wheel Loader: 972 - Passes 4–5 4–5
Wheel Loader: 982 - Passes 4 4
Hydraulic Excavator: 374 - Passes 5 5
Hydraulic Excavator: 390 - Passes 4 4
Wheel Loader: 980 - Passes 4–5 4–5

740 EJ Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air conditioning with R134A refrigerant
  • Windshield wiper and washer, two speed, intermittent (front)
  • Windows opening side, tinted
  • Adjustable air vents
  • Two seat belts, operator's retractable
  • Windshield wiper and washer, two speed (rear)
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook
  • Mirrors: Extensive arrangement for improved visibility
  • Tilt and telescopic steering wheel
  • Sun visor
  • Heater and defroster with variable speed fan
  • Secondary steering – electro hydraulic
  • Combined gear selection and eject control lever
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure
    – Seat belt warning
    – Secondary steering failure
    – DPF regeneration filter
    – Machine Security System (MSS)
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Window blinds
  • Glass windows: laminated and tinted-front toughened and tinted-sides and rear
  • Touch screen display incorporating the rearview camera video feed
  • Seats:
    – Fully adjustable, air suspension, heated/cooled
    – Padded trainer with lap belt

CAT TECHNOLOGIES

  • Product Link: PL631 (satellite) or PL641 (cellular) dependent on location and licensing agreement
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Electrical system: 24 volt, 5A 24- to 12-volt converter
  • Horn
  • Lighting Systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWER TRAIN

  • Auto shift nine-speed forward and two reverse transmission
  • Cat C18 engine
  • Differentials: standard with automatic clutched inter and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Three axle, six-wheel drive

SAFETY

  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab

GUARDS

  • Rear window
  • Radiator
  • Crankcase
  • Axle
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT

  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • S·O·S sampling valves
  • Tires, six 29.5R25, radial
  • Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

740 EJ Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Body liners
  • Bluetooth radio stereo system
  • Cat Production Measurement payload monitoring system
  • Cold weather coolant –51° C (–60° F)
  • Cold weather start attachment
  • Engine block heater
  • Ether start
  • Exhaust heated body
  • Fast fuel fill
  • Fender extension
  • Flashing LED beacon
  • Four point seat belt
  • Fuel additive – anti-waxing
  • Heated rearview motorized mirrors
  • Machine Security System (MSS)
  • Product Link Elite: PLE631 (satellite), PLE641 (cellular)
  • Roof mounted High Intensity Discharge (HID) work lights
  • Sound suppression
  • 875/65 R29 wide tires

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 740 EJ compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Resources For Articulated Truck Owners

Maximize your machine with helpful tips on settings, features, operation and more.

Learn More

Media Gallery

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 740 EJ

Start 740 EJ Tour
close

Check out current offers for the 740 EJ

View More Offers