TRS23 - HCS80 top, S80 bottom configuration

Tilt Rotate Systems TRS23 Tiltrotator: 605-4782

Request A Price Find Dealer

Key Specs

Machine Class
23-35
23-35
Interface Options: Top-Bottom
HCS80 / S80
HCS80 / S80
Rotation Speed
8 seconds, per 1 full rotation
8 seconds, per 1 full rotation

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS23 Tiltrotator: 605-4782

Machine Class 23-35 23-35
Interface Options: Top-Bottom HCS80 / S80 HCS80 / S80
Rotation Speed 8 seconds, per 1 full rotation 8 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm
Optimal Hydraulic Flow 134 L/min (35 gpm) 134 L/min (35 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 47720 lb/ft 64700 N·m
Turning Torque 8806 lb/ft 11940 N·m

See how TRS23 Tiltrotator: 605-4782 compares against frequently compared products.

Media Gallery

TRS23 - HCS80 top, S80 bottom configuration

TRS23 - HCS80 top, S80 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.