TRS18 - Pin-on top, HCS70/55 bottom configuration

Tilt Rotate Systems TRS18 Tiltrotator: 605-4777

Request A Price Find Dealer

Key Specs

Machine Class
18-25
18-25
Interface Options: Top-Bottom
Pin-on / HCS70/55
Pin-on / HCS70/55
Rotation Speed
7 seconds, per 1 full rotation
7 seconds, per 1 full rotation

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 605-4777

Machine Class 18-25 18-25
Interface Options: Top-Bottom Pin-on / HCS70/55 Pin-on / HCS70/55
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm
Optimal Hydraulic Flow 121 L/min (32 gpm) 121 L/min (32 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 41746 lb/ft 56600 N·m
Turning Torque 7044 lb/ft 9550 N·m

See how TRS18 Tiltrotator: 605-4777 compares against frequently compared products.

Media Gallery

TRS18 - Pin-on top, HCS70/55 bottom configuration

TRS18 - Pin-on top, HCS70/55 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.