Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 409 Sh Ton 3640 kN |
Crushing Force - Tip | 129 Sh Ton 1145 kN |
Crushing Force - Primary Tooth | 224 Sh Ton 1990 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat P200 Series Secondary Pulverizers are designed to reduce the size of debris, clear up a job site, and separate concrete from rebar at ground level after demolition.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 409 Sh Ton 3640 kN |
Crushing Force - Tip | 129 Sh Ton 1145 kN |
Crushing Force - Primary Tooth | 224 Sh Ton 1990 kN |
Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
Jaw Circuit - Max. Oil Flow | 74 gal/min 280 l/min |
Jaw Depth | 33.3 in 845 mm |
Cutter Length | 7.9 in 200 mm |
Jaw Opening - Maximum | 46.3 in 1175 mm |
Jaw Width - Fixed | 26 in 660 mm |
Jaw Width - Moveable | 15 in 380 mm |
Length | 107.3 in 2725 mm |
Height | 62.4 in 1585 mm |
Width | 26 in 660 mm |
Weight - Housing, Jaw and Bracket | 5952 lb 2700 kg |
Excavator Minimum | 24000 kg (52900 lb) 24000 kg (52900 lb) |
Excavator Maximum | 35000 kg (77200 lb) 35000 kg (77200 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P224 Secondary Pulverizer
Cat P224 Pulverizer on Cat Excavator
Cat Secondary Pulverizer crushing rock