Performance
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Crushing Force - Primary Cutter | 824 Sh Ton 7330 kN |
Crushing Force - Tip | 228 Sh Ton 2030 kN |
Crushing Force - Primary Tooth | 301 Sh Ton 2675 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat P300 Series Primary Pulverizers are designed for applications such as cutting, breaking, and crushing concrete structures during demolition.
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Crushing Force - Primary Cutter | 824 Sh Ton 7330 kN |
Crushing Force - Tip | 228 Sh Ton 2030 kN |
Crushing Force - Primary Tooth | 301 Sh Ton 2675 kN |
Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
Jaw Circuit - Max. Oil Flow | 119 gal/min 450 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 16000 kPa |
Rotation Circuit - Max. Oil Flow | 13 gal/min 50 l/min |
Jaw Depth | 42.7 in 1085 mm |
Cutter Length | 8.9 in 225 mm |
Jaw Opening - Maximum | 64.4 in 1635 mm |
Jaw Width - Fixed | 32.3 in 820 mm |
Jaw Width - Moveable | 20.5 in 520 mm |
Length | 112.8 in 2865 mm |
Height | 99.2 in 2520 mm |
Width | 42.7 in 1085 mm |
Weight - Housing, Jaw and Bracket | 13735 lb 6230 kg |
Excavator Minimum | 65000 kg (143300 lb) 65000 kg (143300 lb) |
Excavator Maximum | 95000 kg (209400 lb) 95000 kg (209400 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P365 Primary Pulverizer
Cat P345 Pulverizer on Cat 352 Straight Boom
Cat P345 Pulverizer demolishing building
Cat P332 Pulverizer demolishing brick building
Cat Primary Pulverizer DNA