Weight | 60.8 lb 27.6 kg |
Width | 11.2 in 285 mm |
Overall Length | 14.3 in 363 mm |
Overall Height | 8.3 in 210 mm |
Pin Diameter | 35mm/35mm (1.4in/1.4in) 35mm/35mm (1.4in/1.4in) |
Machine Class | MHE 2 Ton MHE 2 Ton |
Interface Type | Pin On Pin On |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Mini Excavators.
Weight | 60.8 lb 27.6 kg |
Width | 11.2 in 285 mm |
Overall Length | 14.3 in 363 mm |
Overall Height | 8.3 in 210 mm |
Pin Diameter | 35mm/35mm (1.4in/1.4in) 35mm/35mm (1.4in/1.4in) |
Machine Class | MHE 2 Ton MHE 2 Ton |
Interface Type | Pin On Pin On |