CB-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (CB-Linkage): 455-3912

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
24 ton (US)
24 ton (US)
Maximum Carrier Weight
35 ton (US)
35 ton (US)
Weight
1025 lb
465 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (CB-Linkage): 455-3912

Minimum Carrier Weight 24 ton (US) 24 ton (US)
Maximum Carrier Weight 35 ton (US) 35 ton (US)
Weight 1025 lb 465 kg
Attachment Pin Diameter - Stick (Front) 3.54 in 90 mm
Attachment Pin Diameter - Link (Rear) 3.54 in 90 mm
Pin Spread - Minimum 18.03 in 458 mm
Pin Spread - Maximum 21.1 in 536 mm
Lifting Eye Working Load Limit 30865 lb 14000 kg
Width - Machine Interface 21.65 in 550 mm
Width - Attachment Interface 13.39 in 340 mm

See how Pin Grabber Coupler (CB-Linkage): 455-3912 compares against frequently compared products.

Media Gallery

CB-Linkage Pin Grabber Coupler

CB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (CB-Linkage): 455-3912

Start Pin Grabber Coupler (CB-Linkage): 455-3912 Tour
close