551-3726_22 m³ (28.8 yd³) Standard Rock Bucket

Standard Rock Bucket 22 m³ (28.8 yd³) - 551-3726

Request A Price Find Dealer

Key Specs

Material Density
3034 lb/yd³
1.8 t/m³
Wear Package
Extreme Duty - Impact
Extreme Duty - Impact
Ground Engaging Tool (GET) System
Cat C95
Cat C95

Overview

Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.

Benefits

Efficient

Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.

Maximum Payload

A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.

Fully Supported

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 22 m³ (28.8 yd³) - 551-3726

Material Density 3034 lb/yd³ 1.8 t/m³
Wear Package Extreme Duty - Impact Extreme Duty - Impact
Ground Engaging Tool (GET) System Cat C95 Cat C95
Machine Model 6040 6040
Capacity 26.2 yd³ 20 m³
Weight 56897 lb 25808 kg
Outer Width 167 in 4242 mm
Inner Width 149.6 in 3800 mm

See how 22 m³ (28.8 yd³) - 551-3726 compares against frequently compared products.

Media Gallery

551-3726_22 m³ (28.8 yd³) Standard Rock Bucket

551-3726_22 m³ (28.8 yd³) Standard Rock Bucket
551-3726_22 m³ (28.8 yd³) Standard Rock Bucket
551-3726_22 m³ (28.8 yd³) Standard Rock Bucket
551-3726_22 m³ (28.8 yd³) Standard Rock Bucket
551-3726_22 m³ (28.8 yd³) Standard Rock Bucket
Loading System