608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel

Iron Ore Bucket 26 m³ (34.0 yd³) - 608-2559

Request A Price Click for Price

Key Specs

Material Density
4045 lb/yd³
2.4 t/m³
Wear Package
Extreme Duty - Abrasion
Extreme Duty - Abrasion
Ground Engaging Tool (GET) System
Cat W950R
Cat W950R

Overview

Cat Heavy Rock and Ore buckets are designed for use in high-density materials and extremely aggressive applications, such as loading ore or poorly blasted rock. Cat Heavy Rock and Ore buckets come equipped with either an extreme duty or heavy duty wear package that includes increased wear plate thickness, heavy duty heel shrouds, and additional protection for the hinge casting and lip. Wear packages are also optimized for either high impact or high abrasion, depending upon the application.

Benefits

Efficient

Ideally sized and designed to work as part of a machine system, helping you achieve high productivity and the lowest cost per ton.

Durable

Abrasion wear package has 100% Chromium Carbide plates for maximum durability in extremely abrasive, low-impact conditions.

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.

Product Specifications for 26 m³ (34.0 yd³) - 608-2559

Material Density 4045 lb/yd³ 2.4 t/m³
Wear Package Extreme Duty - Abrasion Extreme Duty - Abrasion
Ground Engaging Tool (GET) System Cat W950R Cat W950R
Machine Model 6060 6060
Capacity 34 yd³ 26 m³
Weight 109078 lb 49474 kg
Outer Width 189.8 in 4820 mm
Inner Width 165.7 in 4210 mm

See how 26 m³ (34.0 yd³) - 608-2559 compares against frequently compared products.

Media Gallery

608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel

608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel
608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel
608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel
608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel
608-2559_26 m³ (34.0 yd³) Heavy Rock and Iron Ore shovel
Productive
Durable