Studio Shot

Augers A68, 5 Ton

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
6826 N·m
Drive Method
Gerotor Motor - Double Planetary Reduction
Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design
8 Ton Mini Excavator Pin On
8 Ton Mini Excavator Pin On

Overview

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Product Specifications for A68, 5 Ton

Drive Shaft Torque at Maximum Pressure 5034.6 lb/ft 6826 N·m
Drive Method Gerotor Motor - Double Planetary Reduction Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design 8 Ton Mini Excavator Pin On 8 Ton Mini Excavator Pin On
Required Hydraulics High Flow XPS High Flow XPS
Optimal Hydraulic Flow 95-130 L/min (25-34 gpm) 95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure 207-290 bar (3002-4206 psi) 207-290 bar (3002-4206 psi)
Overall Width - With Bracket 13.9 in 354 mm
Overall Length - With Bracket 17.5 in 445 mm
Overall Height 36.1 in 916 mm
Housing Diameter 11 in 280 mm
Swing Range (fore/aft) 60 degrees 60 degrees
Swing Range (L/R) 76 degrees 76 degrees
Weight 324.1 lb 147 kg
Motor Displacement 2.67 in³ 44 cm³
Bit Speed at Maximum Flow 81 rpm 81 rpm
Hex Output Shaft Size 2 in 51 mm

A68, 5 Ton Optional Equipment

OTHER ATTACHMENTS

  • Rear step, standard

See how A68, 5 Ton compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Auger at Work on a 908M Compact Wheel Loader

Cat® Auger at Work on a 277D Multi Terrain Loader

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Auger at Work on a 908M Compact Wheel Loader
Cat® Auger at Work on a 277D Multi Terrain Loader

Cat® Auger Attachment at Work

Cat® Auger Attachment Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Auger Attachment at Work
Cat® Auger Attachment Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View