Studio Shot

Brackets 2 Ton Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin On
Pin On
Weight
75 lb
34 kg
Overall Width
11.8 in
300 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 2 Ton Mounting Bracket - Pin On

Interface Type Pin On Pin On
Weight 75 lb 34 kg
Overall Width 11.8 in 300 mm
Overall Length 13.4 in 340 mm
Overall Height 10 in 254 mm
Pin Diameter 35/35 mm (1.4/1.4 in) 35/35 mm (1.4/1.4 in)
Mounting Bracket Size Small-Medium Small-Medium

See how 2 Ton Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View