Interface Type | Pin On Pin On |
Weight | 218.3 lb 99 kg |
Overall Width | 17.2 in 437 mm |
Overall Length | 28.5 in 724 mm |
Overall Height | 12.6 in 321 mm |
Pin Diameter | 45/50 mm (1.8/2 in) 45/50 mm (1.8/2 in) |
Mounting Bracket Size | Large Large |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface Type | Pin On Pin On |
Weight | 218.3 lb 99 kg |
Overall Width | 17.2 in 437 mm |
Overall Length | 28.5 in 724 mm |
Overall Height | 12.6 in 321 mm |
Pin Diameter | 45/50 mm (1.8/2 in) 45/50 mm (1.8/2 in) |
Mounting Bracket Size | Large Large |