920K

Compact Wheel Loaders 920K

Request A Price Find Dealer

Key Specs

Maximum Gross Power
100 hp
75 kW
Operating Weight
20126 lb
9132 kg
Bucket Capacities
1.6-3.5 m3 (2.1-4.6 yd3)
1.6-3.5 m3 (2.1-4.6 yd3)

Overview

Configured for Success

The Cat® 920K Wheel Loader features an optimized Z-bar linkage that combines the digging efficiency of a traditional Z-bar loader with tool carrier capabilities for great performance and versatility. With parallel lift and high tilt forces throughout the working range you can safely and confidently handle loads with precise control. A new engine layout greatly improves rear visibility and service access.

Product Specifications for 920K

Maximum Gross Power 100 hp 75 kW
Engine Model Cat C4.4 Cat C4.4
Maximum Gross Power - Maximum Engine Speed 2350 r/min 2350 r/min
Maximum Gross Power - SAE J1995 102 hp 76 kW
Maximum Gross Power - ISO 14396 100 hp 75 kW
Maximum Gross Power - ISO 14396 (DIN) 102 hp 75 kW
Rated Net Power - Rated Engine Speed 2200 r/min 2200 r/min
Rated Net Power - SAE J1349 98 hp 73 kW
Rated Net Power - ISO 9249 99 hp 74 kW
Rated Net Power - ISO 9249 (DIN) 101 hp 74 kW
Displacement 268 in³ 4.4 l
Bore 4.13 in 105 mm
Stroke 5 in 127 mm
Maximum Gross Torque - SAE J1995 306 ft·lbf 415 N·m
Maximum Gross Torque - ISO 14396 302 ft·lbf 410 N·m
Maximum Net Torque - SAE J1349 295 ft·lbf 400 N·m
Maximum Net Torque - ISO 9249 299 ft·lbf 405 N·m
Emissions Engine meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA. Engine meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA.
Note Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
Operating Weight 20126 lb 9132 kg
Bucket Capacities 1.6-3.5 m3 (2.1-4.6 yd3) 1.6-3.5 m3 (2.1-4.6 yd3)
General Purpose 1.6-1.9 m³ (2.1-2.5 yd³) 1.6-1.9 m³ (2.1-2.5 yd³)
Light Material 2.5-3.5 m³ (3.2-4.6 yd³) 2.5-3.5 m³ (3.2-4.6 yd³)
Steering Articulation Angle - Each Direction 40 ° 40 °
Maximum Flow - Steering Pump 22 gal/min 82 l/min
Maximum Working Pressure - Steering Pump 2901 psi 20000 kPa
Steering Cycle Times - Lock to Lock - At 2,350 rpm 2.3 s 2.3 s
Number of Steering Wheel Turns - Lock to Lock 3.4 turns 3.4 turns
Maximum Flow - Implement Pump 39 gal/min 148 l/min
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, Standard 25 gal/min 95 l/min
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, High 36 gal/min 135 l/min
Maximum Flow - Implement Pump - 4th Function, Maximum Flow 25 gal/min 95 l/min
Maximum Working Pressure - Implement Pump 4061 psi 28000 kPa
Relief Pressure - Tilt Cylinder 4641 psi 32000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Maximum Working Pressure 4061 psi 28000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Relief Pressure 4641 psi 32000 kPa
Hydraulic Cycle Time - Maximum Engine Speed - Raise, Ground Level to Maximum Lift 4.8 s 4.8 s
Hydraulic Cycle Time - Maximum Engine Speed - Dump, at Maximum Reach 1.8 s 1.8 s
Hydraulic Cycle Time - Maximum Engine Speed - Rack Back 2.2 s 2.2 s
Hydraulic Cycle Time - Maximum Engine Speed - Float Down, Maximum Lift to Ground Level 2.7 s 2.7 s
Hydraulic Cycle Time - Maximum Engine Speed - Total Cycle Time 11.5 s 11.5 s
Fuel Tank 40.7 gal (US) 154 l
Cooling System 5.7 gal (US) 21.5 l
Engine Crankcase 2.4 gal (US) 9 l
Axles - Front Center Differential 3.3 gal (US) 12.5 l
Axles - Rear Center Differential 3.3 gal (US) 12.5 l
Hydraulic System - Including Tank 25.9 gal (US) 98 l
Hydraulic Tank 14.5 gal (US) 55 l
Transmission 0.9 gal (US) 3.4 l
Forward and Reverse - Low Range, Speed Range 1* 6.3 mile/h 10 km/h
Forward and Reverse - Low Range, Speed Range 2* 12.5 mile/h 20 km/h
Forward and Reverse - High Range 25 mile/h 40 km/h
Note *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
Standard Size 17.5-25 16 PR (L-3) 17.5-25 16 PR (L-3)
Other Choices Include 17.5-25 12 PR (L-2), 1 pc rim; 17.5-25 12 PR (L-3), 1 pc rim; 17.5R-25, radial (L-3), 1 or 3 pc rim; 20.5-25 16 PR (L-2); 20.5-25 16 PR (L-3); 20.5 R25, radial (L-3) 17.5-25 12 PR (L-2), 1 pc rim; 17.5-25 12 PR (L-3), 1 pc rim; 17.5R-25, radial (L-3), 1 or 3 pc rim; 20.5-25 16 PR (L-2); 20.5-25 16 PR (L-3); 20.5 R25, radial (L-3)
Note (1) Tire options may vary by region. Contact your Cat dealer for details. Tire options may vary by region. Contact your Cat dealer for details.
Note (2) In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
Note (3) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Note (1) Cab and Rollover Protective Structures (ROPS) are standard. Cab and Rollover Protective Structures (ROPS) are standard.
Note (2) The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A).
Note (3) The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A). The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A).
Note (4) *The measurements were conducted with the cab doors and windows closed. *The measurements were conducted with the cab doors and windows closed.
Front Fixed; Locking differential (standard) Fixed; Locking differential (standard)
Rear Oscillating ±11 degrees; Locking differential (standard) Oscillating ±11 degrees; Locking differential (standard)

920K Standard Equipment

POWER TRAIN

  • Cat C4.4 mechanical engine
  • Electric fuel pump with four micron filtration
  • S·O·SSM port, transmission oil
  • Hydrostatic transmission, 20 km/h (12.5 mph)
  • Lubed for life universal joints
  • Forward – Neutral – Reverse on joystick
  • 100% locking differentials, while moving
  • Brakes, service
    – Enclosed, wet-disc full hydraulic
  • Brakes, parking (also secondary brake)
  • Radiator, serviceable core, single plane
  • Air cleaner, radial seal, dual filters
  • Air inlet heater starting aid
  • Cooling fan, hydraulic
  • Radiator expansion tank
  • Tires, 17.5-25 16 PR (L-3)

LOADER

  • Integrated Toolcarrier (IT), standard coupler
  • Parallel lift, Z-bar loader
  • Ground access grease points

HYDRAULICS

  • Automatic lift kickouts
  • Priority steering
  • Hydraulics, two valve, one joystick
  • Hydraulic diagnostic pressure taps
  • S·O·S port, hydraulic oil
  • Hydraulic oil cooler – single plane
  • Hydraulically driven cooling fan
  • Pump, variable displacement piston

ELECTRICAL

  • 80-ampere alternator
  • One 850 CCA maintenance free battery
  • Halogen flood lights (front and rear)
  • Directional signals (front and rear)
  • 12-volt direct electric starting
  • Ignition key start/stop switch
  • Switch, battery disconnect key
  • Product Link™ ready wiring

OPERATOR ENVIRONMENT

  • ROPS/FOPS cab, pressurized and sound suppressed
  • Hydraulic control lever lockout
  • Gauges
    – Engine coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Speedometer
    – Digital hour meter
  • Operator warning system indicators:
    – Brake charge pressure low
    – Engine malfunction
    – Park brake applied
    – Electrical system voltage low
    – Hydraulic oil filter bypass
    – Action indicator
  • Interior light
  • Door
  • Seat
    – Fabric only
    – Adjustable height, backrest, armrest
    – Seat belt, retractable 51 mm (2 in)
  • Heater/defroster
  • Wiper/washer front (intermittent)
  • Wiper/washer rear
  • Tinted front glass, laminated
  • Adjustable steering column
  • Rearview mirrors, exterior (two)
  • Ground level door release

FLUIDS

  • Extended life coolant antifreeze, protected to –36° C (–33° F)
  • Cat Advanced HYDO™ 10

CHASSIS

  • Fenders, front
  • Engine enclosure – lockable
  • Recovery hitch
  • Vandalism protection – locked service points
  • Counterweight

REGIONAL STANDARDS (as required)

  • Alarm, back-up alarm
  • Wheel chocks
  • Guard, bucket tooth or edge
  • Decals, roading speed
  • Decals, in cab, roof height

920K Optional Equipment

OPTIONAL EQUIPMENT

  • Lights, roading, dip
  • Lights, cab, working (four)
  • Feature package, load
    – Return To Dig, Lift Kickout, Rimpull Control, Implement Modulation, Hystat Aggressiveness, Throttle Lock
  • Seat belt, retractable 75 mm (3 in)
  • Heater and air conditioner
  • Security system, machine
  • Year of manufacture plate
  • Tire options
  • Seats (deluxe/premium/vinyl)
  • Auxiliary hydraulics (3rd and 4th functions)
  • Battery, heavy duty
  • Fenders, rear
  • Rear view camera
  • Guards (lights, hitch, power train, driveshaft, crankcase)
  • Rear blind
  • Radio
  • Toolbox
  • Counterweight, heavy
  • Feature package, road
    – Ride Control, Creep Control
  • Beacon, rotating
  • Alarm, back-up
  • Product Link
  • License plate mount
  • Reversing fan
  • NOTE: Not all features are available in all regions. See your Cat dealer for more information.

See how 920K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Studio Shot

920K Wheel Loader

920K Wheel Loader

920K Wheel Loader

920K Wheel Loader

920K Wheel Loader

920K Wheel Loader

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
920K Wheel Loader
920K Wheel Loader
920K Wheel Loader
920K Wheel Loader
920K Wheel Loader
920K Wheel Loader
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology