Studio Shot

Snow Plows 2.7 m (9 ft), IT Coupler

Request A Price Click for Price

Key Specs

Width
108 in
2743 mm
Angled Width
88.5 in
2247 mm
Weight
1885 lb
855 kg

Overview

Robust design for moving snow with maximum efficiency and power.

Product Specifications for 2.7 m (9 ft), IT Coupler

Width 108 in 2743 mm
Angled Width 88.5 in 2247 mm
Weight 1885 lb 855 kg
Overall Height 41.4 in 1051 mm
Blade Height 35 in 888 mm
Length 54.5 in 1385 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Interface Type IT Coupler IT Coupler
Trip Edge Type Steel Steel
Trip Edge Height 7.6 in 194 mm
Trip Edge Quantity 2 2

See how 2.7 m (9 ft), IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Snow Removal Tools Working Together to Tackle the Elements

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Snow Removal Tools Working Together to Tackle the Elements

Cat® Snow Attachments at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View