Studio Shot

Snow Plows 3.0 m (10 ft), IT Coupler

Request A Price Click for Price

Key Specs

Width
120 in
3048 mm
Angled Width
98.3 in
2497 mm
Weight
1988.6 lb
902 kg

Overview

Robust design for moving snow with maximum efficiency and power.

Product Specifications for 3.0 m (10 ft), IT Coupler

Width 120 in 3048 mm
Angled Width 98.3 in 2497 mm
Weight 1988.6 lb 902 kg
Overall Height 41.4 in 1051 mm
Blade Height 35 in 888 mm
Length 54.5 in 1385 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Interface Type IT Coupler IT Coupler
Trip Edge Type Steel Steel
Trip Edge Height 7.6 in 194 mm
Trip Edge Quantity 2 2

See how 3.0 m (10 ft), IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Snow Removal Tools Working Together to Tackle the Elements

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Snow Removal Tools Working Together to Tackle the Elements

Cat® Snow Attachments at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View