Studio Shot

Straight Snow Pushes 3.05 m (10 ft), IT Coupler, Steel Trip Edge

Request A Price Click for Price

Key Specs

Working Width
120 in
3048 mm
Weight
1803.4 lb
818 kg
Length
50.4 in
1279 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.05 m (10 ft), IT Coupler, Steel Trip Edge

Working Width 120 in 3048 mm
Weight 1803.4 lb 818 kg
Length 50.4 in 1279 mm
Moldboard Height 35.7 in 906 mm
Overall Height 38.4 in 975 mm
Interface Type IT Coupler IT Coupler
Trip Edge Type Steel With Trip Edge Steel With Trip Edge
Trip Edge Height 5.4 in 137 mm
Trip Edge Quantity 2 2
Overall Width 126.8 in 3220 mm

See how 3.05 m (10 ft), IT Coupler, Steel Trip Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 289D Compact Track Loader and Snow Push at work in Colorado.

Cat® Snow Push doing the work.

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.

Cat® Snow Attachments at Work

Cat® Snow Push Attachment Overview

Cat® Snow Push Features

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
Cat® Snow Push Attachment Overview
Cat® Snow Push Features
An Attachment for Every Job - Cat® Work Tool Attachments