Engine
Engine Model | Cat C9 Cat C9 |
Power - Net | 200 hp 149 kW |
Emissions | Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Tier 3
Request A Price Find DealerKey Specs
Known to excel across a wide range of dozing tasks, customers choose the D6T for everything from dozing, ripping, scraper work and land clearing to finish grading, backfilling trenches, building oil/gas/wind farm pads and working landfills.
The D6T has the power and control you need for dozing, land clearing, finish grading, landfill work and a whole lot more.
Elevated sprocket, rugged structures and proven systems give you long life and durability.
Service access is easy with conveniently located, grouped service points and wide engine compartment access panels to helping reduce maintenance time.
Engine Model | Cat C9 Cat C9 |
Power - Net | 200 hp 149 kW |
Emissions | Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA |
Net Power - ISO 9249 | 185 hp 138 kW |
Note (1) | Engine ratings apply at 1,850 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Engine ratings apply at 1,850 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. |
Net Power - ISO 9249 | 200 hp 149 kW |
Note (1) | Engine ratings apply at 1,850 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Engine ratings apply at 1,850 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. |
Fuel Tank | 112 gal (US) 424 l |
Operating Weight | 45082 lb 20449 kg |
Operating Weight - STD A-Blade | 44024 lb 19969 kg |
Operating Weight - STD SU-Blade | 42834 lb 19429 kg |
Operating Weight - XL A-Blade | 45550 lb 20661 kg |
Operating Weight - XL SU-Blade | 45082 lb 20449 kg |
Operating Weight - LGP S-Blade | 48588 lb 22039 kg |
Note (1) | Operating Weight includes blade, lubricants, coolant, full fuel tank, standard track, ROPS/FOPS cab, drawbar and operator. Operating Weight includes blade, lubricants, coolant, full fuel tank, standard track, ROPS/FOPS cab, drawbar and operator. |
S-Blade Capacity - LGP | 4.9 yd³ 3.8 m³ |
SU - Blade Capacity | 7.3 yd³ 5.6 m³ |
SU XL - Capacity | 7.3 yd³ 5.6 m³ |
A-Blade Capacity | 5.1 yd³ 3.9 m³ |
A XL - Capacity | 5.1 yd³ 3.9 m³ |
S-Blade Width - LGP | 13.3 ft 4063 mm |
SU - Blade Width | 10.7 ft 3260 mm |
SU XL - Width | 10.7 ft 3260 mm |
A-Blade Width | 13.7 ft 4166 mm |
A XL - Width | 14.8 ft 4500 mm |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.