D6

Medium Dozers D6 - Tier 4/Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Power - Net
215 hp
161 kW
Operating Weight
50733 lb
23012 kg

Overview

RENOWNED PERFORMANCE, LOWER OPERATING COST

Move material at a lower cost with a fully automatic transmission, outstanding fuel efficiency and reduced service/maintenance costs. The broadest range of technology features in the industry work together to help you make the most of your equipment investment.

Benefits

Up To 9% Lower Maintenance Cost

Designed specifically to reduce your service and maintenance costs with updated components, longer service intervals and fewer scheduled maintenance tasks.

Up To 20% More Fuel Efficient

Fully automatic 4-speed transmission continuously adjusts for maximum efficiency and power to the ground without added operator input.

Up To 50% More Productivity with Cat Technology

Grade and Assist technology features help boost productivity and ease of operation for operators of varied skill levels.

Up To 5% Less CO2 Emissions

The D6 emits up to 5% less CO2 than the previous D6T T4f.

Product Specifications for D6 - Tier 4/Stage V

Engine Model Cat C9.3B Cat C9.3B
Power - Net 215 hp 161 kW
Net Power - Rated - ISO 9249/SAE J1349 215 hp 161 kW
Net Power (Rated) - ISO 9249 (DIN) 219 mhp 219 mhp
Emissions U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V
Note (1) Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Note (3) Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document. Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
Note (4) Machine Build Number 20B Machine Build Number 20B
Operating Weight 50733 lb 23012 kg
Powertrain Fully Automatic 4-Speed Powershift Fully Automatic 4-Speed Powershift
Fuel Tank 90 gal (US) 341 l
DEF Tank 7.4 gal (US) 28 l
Operating Weight 48788 lb 22130 kg
Ground Pressure 7.9 psi 54 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 7.5 yd³ 5.7 m³
Operating Weight 50420 lb 22870 kg
Ground Pressure 6.5 psi 45 kPa
Width of Standard Shoe 30 in 760 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 7.6 yd³ 5.8 m³
Operating Weight 52715 lb 23911 kg
Ground Pressure 5.2 psi 36 kPa
Width of Standard Shoe 36 in 915 mm
Blade Straight Straight
Blade Capacity 5 yd³ 3.8 m³
Operating Weight 49108 lb 22275 kg
Ground Pressure 7.1 psi 49 kPa
Width of Standard Shoe 24 in 610 mm
Blade VPAT VPAT
Blade Capacity 5.4 yd³ 4.1 m³
Operating Weight 50733 lb 23012 kg
Ground Pressure 5.9 psi 40 kPa
Width of Standard Shoe 30 in 760 mm
Blade VPAT VPAT
Blade Capacity 5.9 yd³ 4.5 m³
Operating Weight 51912 lb 23547 kg
Ground Pressure 5 psi 34 kPa
Width of Standard Shoe 36 in 915 mm
Blade VPAT VPAT
Blade Capacity 6.5 yd³ 4.9 m³
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg of refrigerant which has a CO2 equivalent of 1.946 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg of refrigerant which has a CO2 equivalent of 1.946 metric tonnes.

D6 - Tier 4/Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Fully-automatic 4-speed transmission
  • Cat C9.3B diesel engine
  • Double reduction planetary final drives
  • Hydraulic reversing fan

Operator Environment

  • Fully redesigned cab, sound suppressed, with Integrated Roll Over Protective Structure (ROPS)
  • Full-color 10-inch (254 mm) liquid crystal touch screen display
  • Integrated rearview camera
  • Adjustable operator controls/armrests
  • Cab mounted modular Heating/Ventilation/Air Conditioning (HVAC) system
  • Added storage areas
  • Electrohydraulic implement and steering controls
  • Cloth seat
  • Lights - 6 LED

Cat Technology

  • Slope Indicate
  • Product Link, Cellular
  • Grade Control Ready Cab
  • Remote Control Ready
  • Remote Flash/Remote Troubleshoot
  • Operator ID
  • Machine Security - Passcode
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Undercarriage

  • Redesigned track roller frame

Service and Maintenance

  • Rear access ladder
  • Shovel holder
  • Ground level service center
  • 30-minute cab removal
  • Fire extinguisher mounting provision
  • Ecology drains
  • Underhood work light

Hydraulics

  • Independent steering and implement pumps
  • Load sensing hydraulics

Attachments

  • Ripper-ready rear hydraulics

D6 - Tier 4/Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Deluxe leather heated/ventilated seat
  • Powered precleaner
  • Premium lights - 12 LED
  • Integrated warning lights
  • Communication radio ready

Cat Technology

  • ARO with Assist Package: Includes Attachment Ready Option (ARO), Slope Assist, Steer Assist, Stable Blade, Blade Load Monitor, Traction Control, AutoCarry
  • Grade 3D with Assist Package: Includes full-color 10-inch (254 mm) touchscreen grade display, Steer Assist 3D, Grade receivers and antennas, Grade Software Enabled Attachment (SEA), ARO with Assist package features
  • Product Link Dual Cellular/Satellite
  • Grade Connectivity
  • Machine Security - Bluetooth
  • Cat Command for Dozing

Blades

  • Semi-Universal
  • Variable Pitch Angle Tilt (VPAT)
  • Straight blade
  • Angle blade
  • Foldable VPAT - under 3 m (9.9 ft) transport width (Not available in all regions)
  • Waste/Landfill
  • FirstCut cutting edges (SU blades)

Undercarriage

  • Heavy Duty (HDXL with DuraLink) or Cat Abrasion
  • 10-Roller Fine Grading undercarriage
  • Moderate Service or Extreme Service track shoes

Service and Maintenance

  • Fast fuel fill
  • Refilling fuel pump (EU only)
  • High speed oil change
  • Rear implement work light

Attachments

  • High lift ripper with straight or curved shanks
  • Winch
  • Counterweights
  • Ripper and winch-ready rear hydraulics
  • Side and/or rear screens
  • Sweeps
  • Drawbar
  • Forestry and Waste Special Arrangements

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

  • Cat Steer Assist for Dozers

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology

Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

See how D6 - Tier 4/Stage V compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer

Cat D6/D6 XE - Pushing Your Profitability Forward

Cat D6 Dozer - Road of Innovation Part 1

Cat D6 Dozer - Road of Innovation Part 2

Cat D6 Dozer - Road of Innovation Part 3

Cat Steer Assist for Dozers

Cat Steer Assist 3D for Dozers

Cat Command for Dozing: Preston Contractors

The Assist Advantage - Helpful Technology for Cat Dozer Operators

Cat D6/D6 XE - Pushing Your Profitability Forward
Cat D6 Dozer - Road of Innovation Part 1
Cat D6 Dozer - Road of Innovation Part 2
Cat D6 Dozer - Road of Innovation Part 3
Cat Steer Assist for Dozers
Cat Steer Assist 3D for Dozers
Cat Command for Dozing: Preston Contractors
The Assist Advantage - Helpful Technology for Cat Dozer Operators

360 View
360 View
360 View
360 View
360 View
360 View
From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.
Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Take the interactive virtual product tour to explore the great features and benefits of the D6 - Tier 4/Stage V

Start D6 - Tier 4/Stage V Tour
close