D4

Medium Dozers D4

Tier 3

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Power - Net
130 hp
97 kW
Operating Weight
29800 lb
13500 kg

Overview

Top Grading Performance

The Cat® D4 dozer combines excellent fuel efficiency with the power and precision to excel in a wide range of jobs. A balanced design and available technologies like Cat Grade with Slope Assist™ and Cat Grade with 3D make it the ideal finish grading tractor.

Benefits

Smarter

Boost your productivity with factory installed technologies like Cat Grade with Slope Assist and Cat Grade with 3D.

Up To 18% More Fuel Efficiency

Eco Modes optimize engine and ground speed to help you save fuel.

Balanced

Undercarriage designed for smoother ride and optimal finish grading performance.

Product Specifications for D4

Engine Model Cat C7.1 Cat C7.1
Power - Net 130 hp 97 kW
Net Power - 2,200 rpm - ISO 9249 130 hp 97 kW
Net Power - 2,200 rpm - SAE J1349 128 hp 95 kW
Net Power - 2,200 rpm - ISO 9249 (DIN) 132 mhp 132 mhp
Emissions Brazil MAR-1 and China Nonroad Stage III, equivalent to U.S. EPA Tier 3/EU Stage IIIA Brazil MAR-1 and China Nonroad Stage III, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Build Number 15A 15A
Note Net power available at the flywheel when the engine is equipped with fan, air cleaner, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power available at the flywheel when the engine is equipped with fan, air cleaner, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 29800 lb 13500 kg
Note Weights with Cat Abrasion track Weights with Cat Abrasion track
Powertrain Hydrostatic Hydrostatic
Fuel Tank 69 gal (US) 260 l
Operating Weight 29800 lb 13500 kg
Ground Pressure 6 psi 40 kPa
Blade Capacity 4.3 yd³ 3.3 m³
Operating Weight 31600 lb 14350 kg
Ground Pressure 4.5 psi 31 kPa
Blade Capacity 4.9 yd³ 3.8 m³
VPAT 10.5 ft 3196 mm
VPAT LGP 12 ft 3684 mm
Note *ISO 9246 *ISO 9246

D4 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C7.1 engine, turbocharged - meets Brazil MAR-1 and China Nonroad Stage III emissions standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
  • Air To Air Aftercooler (ATAAC)
  • Hydraulically driven, variable speed fan
  • Auto engine speed control
  • Aluminum bar plate cooling system (radiator, power train, aftercooler)
  • Glow plug starting aid
  • Programmable/selectable bi-directional shifting
  • Air cleaner with integrated precleaner, dust ejector and under hood air intake
  • Dual path, electronic control, closed loop hydrostatic separator
  • Engine idle shutdown

Operator Environment

  • Standard Cab Package
  • Seat, air suspended, cloth for cab
  • Seat belt, retractable 76 mm (3 in)
  • Color graphic 17.8 cm (7 in) display with gauge for: engine coolant temperature hydraulic oil temperature, fuel level
  • Travel speed limiter, electronic
  • Hour meter, electronic
  • Engine air cleaner service indicator, electronic
  • Water-in-fuel indicator, electronic
  • Throttle switch, rotary
  • Eco Mode
  • Controls, seat mounted, fore/aft adjustment
  • Armrests, adjustable
  • Single pedal combining deceleration and braking functions
  • Independent forward/reverse speed settings
  • Power port, 12V
  • Intermittent wiper
  • 12V radio ready (plug and play)

Technology Products

  • Product Link ready
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Undercarriage

  • Heavy duty undercarriage with 8 bottom rollers/2 carrier rollers
  • Replaceable sprocket rim segments
  • Hydraulic track adjusters

Electrical

  • 24V electric starter
  • 12V converter, 10A
  • Back-up alarm
  • Integrated lights (four front, two rear)
  • 100A alternator (24 volt)
  • Horn
  • Diagnostic connector
  • Batteries, heavy duty, maintenance-free, 900 CCA

Hydraulics

  • Load sensing hydraulics
  • Three-valve hydraulics

Maintenance

  • Antifreeze coolant (-37 degrees Celsius/-34.6 degrees Fahrenheit)
  • Extended life coolant
  • Hinged radiator louvered grill
  • Swing-out radiator fan
  • Ecology drains (engine, power train and implement oil, engine coolant)
  • Scheduled Oil Sampling (SOS) ports (engine, power train, implement oil)

Other Standard Equipment

  • Implement cylinders with position sensors
  • C-frame, variable pitch link, hydraulic cylinder and lines
  • Engine enclosures
  • Front pull device
  • Rigid drawbar
  • Vandalism protection
  • Heavy duty crankcase guard

D4 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Hydraulic Demand Fan, Reversing
  • Turbine Precleaner with Screen

Operator Environment

  • Rear vision camera
  • Heavy Duty Cab Package

Technology Products

  • Standard Technology - Third Party Grade Control Ready
  • ARO with Assist: Slope Indicate, Slope Assist, Stable Blade, Traction Control, ARO, Third Party Grade Control Ready
  • Cat Grade with 3D: factory installed and integrated Grade with 3D, AutoCarry plus ARO with Assist features
  • Product Link, Satellite
  • Product Link, Cellular

Undercarriage

  • Cat Abrasion undercarriage with 8 bottom rollers/2 carrier rollers
  • Moderate Service or Extreme Service track shoes
  • Center, Front/Rear or Full track guiding guards

Blade

  • VPAT Blade, 3196 mm (10.5 ft) ARO
  • VPAT Blade, 3196 mm (10.5 ft) Foldable ARO
  • VPAT Blade, 3684 mm (12 ft) ARO LGP
  • VPAT Blade, 3684 mm (12 ft) Foldable ARO LGP

Maintenance

  • Shovel holder bracket
  • Rotating beacon

Rear Attachments

  • Ripper
  • Straight or Curved ripper teeth
  • Winch
  • Drawbar

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

See how D4 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer

D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer
D4 Dozer

360 View
360 View
Cat Dozer Model Lineup

Cat Dozer Model Lineup

Cat Dozer Model Lineup

Take the interactive virtual product tour to explore the great features and benefits of the D4

Start D4 Tour
close