D7

Medium Dozers D7 - Tier 4/Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Power - Net
265 hp
197 kW
Operating Weight
65644 lb
29776 kg

Overview

ELEVATE YOUR PRODUCTIVITY


The Cat® D7 dozer delivers more productivity and high drive undercarriage value. Fully automatic 4-speed transmission makes efficient operation easy. The broadest range of technology features in the industry help you make the most of your equipment investment.

Benefits

High Drive

Elevated sprocket performance and value, plus heavier frame and structures, deliver more durability and lower cost of ownership.

Up To 8% More Material Per Hour

More weight and horsepower, bigger blades and a fully-automatic 4-speed transmission help you move more material in less time.

Up To 50% More Productivity with Cat Technology

Grade and Assist technology features help boost productivity and ease of operation for operators of varied skill levels.

Product Specifications for D7 - Tier 4/Stage V

Engine Model Cat C9.3B Cat C9.3B
Power - Net 265 hp 197 kW
Net Power - Rated - ISO 9249/SAE J1349 265 hp 197 kW
Net Power (Rated) - ISO 9249 (DIN) 268 mhp 268 mhp
Emissions U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V/China Nonroad Stage IV U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V/China Nonroad Stage IV
Note (1) Net power at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Note (3) Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document. Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
Note (4) Machine Build Number 17A Machine Build Number 17A
Operating Weight 65644 lb 29776 kg
Note (1) Standard SU operating weight includes ripper with three shanks adding approximately 2993 kg/6596 lbs. LGP S operating weight with drawbar. Standard SU operating weight includes ripper with three shanks adding approximately 2993 kg/6596 lbs. LGP S operating weight with drawbar.
Powertrain Fully Automatic 4-Speed Fully Automatic 4-Speed
Fuel Tank 123 gal (US) 465 l
DEF Tank 12 gal (US) 44 l
Operating Weight 65644 lb 29776 kg
Ground Pressure 10 psi 72 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 10 yd³ 7 m³
Operating Weight 63220 lb 28677 kg
Ground Pressure 6 psi 43 kPa
Width of Standard Shoe 36 in 915 mm
Blade Straight (S) Straight (S)
Blade Capacity 8 yd³ 6 m³
Operating Weight 62035 lb 28140 kg
Ground Pressure 10 psi 68 kPa
Width of Standard Shoe 24 in 610 mm
Blade Universal Landfill (U) Universal Landfill (U)
Blade Capacity 22 yd³ 17 m³
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg of refrigerant which has a CO2 equivalent of 1.946 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg of refrigerant which has a CO2 equivalent of 1.946 metric tonnes.
Note (2) Configurations and features may vary by region. Please consult your Cat dealer for availability in your area. Configurations and features may vary by region. Please consult your Cat dealer for availability in your area.

D7 - Tier 4/Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C9.3B diesel engine
  • Fully-automatic 4-speed transmission
  • Double reduction 3-planet planetary final drives
  • Electric fuel priming pump

Operator Environment

  • Fully redesigned cab, sound suppressed, with Integrated Roll Over Protective Structure (IROPS)
  • Full-color 254 mm (10 in) liquid crystal touchscreen display
  • Integrated rearview camera
  • Cloth seat
  • Adjustable operator controls/armrests
  • Electrohydraulic implement and steering controls
  • Cab mounted modular HVAC system
  • Added storage areas
  • Lights - 6 LED

Cat Technology

  • Slope Indicate
  • Product Link, Cellular
  • Grade Control Ready Cab
  • Remote Control Ready
  • Remote Flash/Remote Troubleshoot
  • Operator ID
  • Machine Security - Passcode
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Undercarriage

  • Heavy Duty (HDXL with DuraLink)
  • Redesigned track roller frame

Hydraulics

  • Independent steering and implement pump
  • Load sensing hydraulics

Service and Maintenance

  • 30-minute cab removal
  • Ecology drains
  • Fast fuel fill ready
  • Fire extinguisher mounting provision
  • Ground level service center
  • Hydraulic reversing fan
  • Shovel holder
  • Underhood work light

D7 - Tier 4/Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Operator Environment

  • Deluxe leather heated/ventilated seat
  • Communication radio ready
  • Premium lights - 12 LED
  • Integrated warning lights
  • Dual pane/polycarbonate window Special Application Cab

Cat Technology

  • ARO with Assist Package: Includes Attachment Ready Option (ARO), Slope Assist, Steer Assist, Stable Blade, Blade Load Monitor, Traction Control, AutoCarry
  • Grade 3D with Assist Package: Includes full-color 10-inch (254 mm) touchscreen grade display, Steer Assist 3D, Grade receivers and antennas, Grade Software Enabled Attachment (SEA), ARO with Assist package features
  • Product Link, Dual Cellular/Satellite
  • Grade Connectivity
  • Machine Security - Bluetooth
  • Cat Command for Dozing

Blades

  • Angle blade
  • Semi-Universal
  • Straight blade
  • Universal
  • Waste/Landfill
  • FirstCut cutting edges (SU blades)

Undercarriage

  • Moderate Service or Extreme Service track shoes
  • Waste or Cold Weather undercarriage

Service and Maintenance

  • High Speed Oil Change
  • Quick access cab floor

Attachments

  • Counterweights
  • Drawbar
  • Multi-shank ripper
  • Rear screen - hinged or fixed
  • Side screens
  • Striker bar box
  • Sweeps
  • Waste and Forestry Special Arrangements

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

  • Cat Steer Assist for Dozers

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology

Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology

See how D7 - Tier 4/Stage V compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

D7 Dozer

D7 High Drive Bulldozer

D7 Dozer Pushing Rocks

D7 Dozer Grading an Oil Pad

D7 Dozer Using GPS on a Slope

D7 Dozer is Balanced for Ripping

D7 Dozer Using Slope Assist to Control the Blade

D7 Dozer Pushing Aggregate

D7 Dozer
D7 High Drive Bulldozer
D7 Dozer Pushing Rocks
D7 Dozer Grading an Oil Pad
D7 Dozer Using GPS on a Slope
D7 Dozer is Balanced for Ripping
D7 Dozer Using Slope Assist to Control the Blade
D7 Dozer Pushing Aggregate

Elevate Your Productivity with the Cat D7 Dozer

Pushing Power: Cat D7 Takes on the Cat D7R

Discover the Cat D7 Dozer

The Race: Cat D7 vs D7R

Cat D7 Dozer Takes on the Trash

Cat D7 Dozer Takes on Some Big Rocks

Cat D7 Dozer Pushing Power

Cat D7 Dozer Ripping in a Quarry

In the Operator's Boots: Cat D7 Dozer

Cat D7 Dozer Using Grade Technology

Cat Steer Assist for Dozers

Cat Steer Assist 3D for Dozers

The Assist Advantage - Helpful Technology for Cat Dozer Operators

Elevate Your Productivity with the Cat D7 Dozer
Pushing Power: Cat D7 Takes on the Cat D7R
Discover the Cat D7 Dozer
The Race: Cat D7 vs D7R
Cat D7 Dozer Takes on the Trash
Cat D7 Dozer Takes on Some Big Rocks
Cat D7 Dozer Pushing Power
Cat D7 Dozer Ripping in a Quarry
In the Operator's Boots: Cat D7 Dozer
Cat D7 Dozer Using Grade Technology
Cat Steer Assist for Dozers
Cat Steer Assist 3D for Dozers
The Assist Advantage - Helpful Technology for Cat Dozer Operators

360 View
360 View
360 View
360 View
360 View
360 View
From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.
Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Take the interactive virtual product tour to explore the great features and benefits of the D7 - Tier 4/Stage V

Start D7 - Tier 4/Stage V Tour
close