Pro Plus Thumb

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 957 mm (38 in): 533-0902

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
41.3 in
1050 mm
Overall Width
37.7 in
957 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 957 mm (38 in): 533-0902

Number of Teeth/Tines 4 4
Stored Height 41.3 in 1050 mm
Overall Width 37.7 in 957 mm
Weight 2747 lb 1246 kg
Length 79.2 in 2011 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 30 to 40 ton excavators 30 to 40 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 957 mm (38 in): 533-0902 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs