Pro Plus Thumb

Pro Series Hydraulic Thumbs Pro Plus Thumb 6-tooth 1086 mm (43 in): 583-4541

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
6
6
Stored Height
33.7 in
855 mm
Overall Width
42.8 in
1086 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 6-tooth 1086 mm (43 in): 583-4541

Number of Teeth/Tines 6 6
Stored Height 33.7 in 855 mm
Overall Width 42.8 in 1086 mm
Weight 1868 lb 848 kg
Length 60.5 in 1537 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin-on Pin-on

See how Pro Plus Thumb 6-tooth 1086 mm (43 in): 583-4541 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs