Power Rating
Maximum Power | 800 hp 597 kW |
Maximum Torque | 2736 lb-ft @ 1300 rpm 3710 Nm @ 1300 rpm |
Rated Speed | 1800 1800 |
Minimum Power | 755 hp 563 kW |
Key Specs
This Cat® C18 engine variant equipped with a serial twin turbocharged-aftercooled system is capable of achieving power between 563-597 kW (755-800 hp) @ 1800 rpm while meeting EU Stage V emission standards.
Maximum Power | 800 hp 597 kW |
Maximum Torque | 2736 lb-ft @ 1300 rpm 3710 Nm @ 1300 rpm |
Rated Speed | 1800 1800 |
Minimum Power | 755 hp 563 kW |
Emissions | EU Stage V EU Stage V |
Number of Cylinders | 6 vertical in-line 6 vertical in-line |
Displacement | 1104.5 in³ 18.1 l |
Aspiration | Series Twin Turbocharged Aftercooled (TTA) Series Twin Turbocharged Aftercooled (TTA) |
Bore | 5.7 in 145 mm |
Stroke | 7.2 in 183 mm |
Combustion System | Direct Injection (MEUI) Direct Injection (MEUI) |
Compression Ratio | 16.0:1 16.0:1 |
Aftertreatment | DOC+DPF+SCR or DOC DOC+DPF+SCR or DOC |
Rotation from Flywheel End | Anti-clockwise Anti-clockwise |
Cooling System | Liquid Liquid |
Length | 61 in 1545 mm |
Width | 45 in 1141 mm |
Height | 53 in 1334 mm |
Dry Weight | 3875 lb 1758 kg |
Wet Weight | 3945 lb 1790 kg |
Note 1 | *Final dimensions dependent on selected options *Final dimensions dependent on selected options |
Caterpillar product brochures and other informational documents are available for your growing business.
C18
C18 ACERT Industrial Engine Video Profile - Morbark 3800 Wood Chipper