C13 Industrial Diesel Engine

Industrial Diesel Engines C13

Request A Price Find Dealer

Key Specs

Maximum Power
440 hp
328 kW
Maximum Torque
1482 lb-ft @ 1400 rpm
2010 Nm @ 1400 rpm
Emissions
Emits equivalent to U.S. EPA Tier 2
Emits equivalent to U.S. EPA Tier 2

Overview

The Cat® C13 industrial diesel engine is offered in ratings ranging from 309-328 kW (414-440 hp) and emits equivalent to U.S. EPA Tier 2.

Product Specifications for C13

Maximum Power 440 hp 328 kW
Maximum Torque 1482 lb-ft @ 1400 rpm 2010 Nm @ 1400 rpm
Rated Speed 1800-2100 rpm 1800-2100 rpm
Minimum Power 414 hp 309 kW
Emissions Emits equivalent to U.S. EPA Tier 2 Emits equivalent to U.S. EPA Tier 2
Number of Cylinders 6 vertical in-line 6 vertical in-line
Displacement 762.8 in³ 12.5 l
Aspiration Turbocharged aftercooled Turbocharged aftercooled
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Combustion System Direct injection (MEUI) Direct injection (MEUI)
Compression Ratio 17.3:1 or 15.8:1 17.3:1 or 15.8:1
Aftertreatment None None
Total Lubricating Oil Capacity 10.6 gal (US) 40 l
Rotation from Flywheel End Anti-clockwise Anti-clockwise
Cooling System Liquid Liquid
Length 51 in 1295 mm
Width 41 in 1054 mm
Height 47 in 1186 mm
Dry Weight 2509 lb 1138 kg
Wet Weight 2583 lb 1172 kg
Note 1 *Final dimensions dependent on selected options *Final dimensions dependent on selected options

See how C13 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

C13 Industrial Diesel Engine

C13 Industrial Diesel Engine

Check out current offers for the C13

View More Offers