C2.8 Tier 4 Diesel Engines - Highly Regulated

Industrial Diesel Engines C2.8

Request A Price Find Dealer

Key Specs

Maximum Power
74 hp
55 kW
Maximum Torque
280 lb-ft @ 1360 rpm
380 Nm @ 1360 rpm
Emissions
U.S. EPA & CARB Tier 4 Final, EU Stage V
U.S. EPA & CARB Tier 4 Final, EU Stage V

Overview

The Cat® C2.8 Industrial Diesel Engines offer the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 55 bkW (74 bhp) @ 2500 rpm. The C2.8 is designed to meet the needs of many industries and applications, including agricultural tractors, aerial lifts, aircraft ground support, bore/drill rigs, chippers/grinders, compactors/rollers, compressors, forestry, irrigation equipment, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.

Product Specifications for C2.8

Maximum Power 74 hp 55 kW
Maximum Torque 280 lb-ft @ 1360 rpm 380 Nm @ 1360 rpm
Rated Speed 2200 - 2400 rpm 2200 - 2400 rpm
Minimum Power 67 hp 50 kW
Emissions U.S. EPA & CARB Tier 4 Final, EU Stage V U.S. EPA & CARB Tier 4 Final, EU Stage V
Engine Configuration In-Line 4 In-Line 4
Bore 3.5 in 90 mm
Stroke 4.3 in 110 mm
Displacement 171 in³ 2.8 l
Compression Ratio 17.0:1 17.0:1
Aspiration Turbocharged (T) and Turbocharged-Aftercooled (TA) Turbocharged (T) and Turbocharged-Aftercooled (TA)
Combustion System Direct Injection Direct Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC+DPF DOC+DPF
Length 24.9 in 633 mm
Width 22.4 in 543 mm
Height 30.9 in 786 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 750 lb 340 kg

C2.8 Standard Equipment

Air Inlet System

  • Induction manifolds
  • Exhaust manifolds
  • Engine-mounted aftertreatment

Control System

  • Starter motor (12V)
  • Alternator (12V)
  • Electronic Control Unit (chassis mounted)
  • Engine control sensors and robust wiring harness
  • Data interface via CANbus J1939

Flywheels and Flywheel Housing

  • Flywheel housings – SAE 3 or SAE 4
  • Choice of flywheel to match industry common hydraulic pumps and transmissions
  • Side PTO with SAE A or SAE B interface

Fuel System

  • Fuel filter – preconnected but chassis mounted
  • With water sensor

Lube System

  • Lubricating oil filters
  • High incline oil pan – 35° continuous in all directions

General

  • Cold start capability to -20° C (-4° F) with standard equipment
  • Paint: Caterpillar yellow, with optional colors available at request

U.S. EPA Tier 4 Final, proposed EU Stage V Aftertreatment/ Clean Emissions Control Equipment

  • Diesel Oxidation Catalyst (DOC) (Tier 4 Final and Stage V)
  • Diesel Particulate Filter (DPF) (Stage V)

See how C2.8 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

C2.8 Tier 4 Diesel Engines - Highly Regulated

C2.8 Tier 4 Diesel Engines - Highly Regulated

360 View

Check out current offers for the C2.8

View More Offers