C3.6 Tier 4 Diesel Engines - Highly Regulated

Industrial Diesel Engines C3.6

Request A Price Find Dealer

Key Specs

Maximum Power
142 hp
106 kW
Maximum Torque
417 lb-ft @ 1500 rpm
566 Nm @ 1500 rpm
Emissions
U.S. EPA Tier 4 Final, EU Stage V, Japan 2014
U.S. EPA Tier 4 Final, EU Stage V, Japan 2014

Overview

The Cat® C3.6 industrial diesel engine balances compact size, reliability, and performance. This engine is offered in ratings ranging up to 106 kW (142 hp) @ 2200 rpm. The C3.6 is designed to meet the needs of many industries and applications including; agricultural tractors, bore/drill rigs, compactors/rollers, compressors, forestry, material handling, mining, earthmoving equipment, fruit harvesters and more.

Product Specifications for C3.6

Maximum Power 142 hp 106 kW
Maximum Torque 417 lb-ft @ 1500 rpm 566 Nm @ 1500 rpm
Rated Speed 2000-2400 rpm 2000-2400 rpm
Minimum Power 74 hp 55 kW
Emissions U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 U.S. EPA Tier 4 Final, EU Stage V, Japan 2014
Number of Cylinders 4 4
Displacement 220.9 in³ 3.6 l
Aspiration Turbocharged-aftercooled (TA) Turbocharged-aftercooled (TA)
Bore 3.86 in 98 mm
Stroke 4.72 in 120 mm
Combustion System Direct injection Direct injection
Compression Ratio 17.0:1 17.0:1
Aftertreatment DOC+DPF or DOC+DPF+SCR DOC+DPF or DOC+DPF+SCR
Total Lubricating Oil Capacity 3.06 gal (US) 11.6 l
Rotation from Flywheel End Anti-clockwise Anti-clockwise
Cooling System Liquid Liquid
Length 26.3 in 667 mm
Width 22.2 in 564 mm
Height 31 in 787 mm
Dry Weight 840 lb 381 kg
Wet Weight 928 lb 421 kg
Note 1 *Final dimensions dependent on selected options *Final dimensions dependent on selected options

See how C3.6 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

C3.6 Tier 4 Diesel Engines - Highly Regulated

C3.6 Tier 4 Diesel Engines - Highly Regulated

360 View

Check out current offers for the C3.6

View More Offers