Studio Shot

Augers A41, 3 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
4120 N·m
Drive Method
Gerotor Motor - Single Planetary Reduction
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
3 Ton Mini Excavator Pin On
3 Ton Mini Excavator Pin On

Overview

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Product Specifications for A41, 3 Ton Mini Excavators

Drive Shaft Torque at Maximum Pressure 3038.8 lb/ft 4120 N·m
Drive Method Gerotor Motor - Single Planetary Reduction Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design 3 Ton Mini Excavator Pin On 3 Ton Mini Excavator Pin On
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-83 L/min (11-22 gpm) 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Overall Width - With Bracket 11.8 in 300 mm
Overall Length - With Bracket 11.1 in 282 mm
Overall Height 34.4 in 875 mm
Housing Diameter 11 in 280 mm
Swing Range (fore/aft) 72 degrees 72 degrees
Swing Range (L/R) 76 degrees 76 degrees
Weight 202.8 lb 92 kg
Motor Displacement 15.26 in³ 250 cm³
Bit Speed at Maximum Flow 71 rpm 71 rpm
Hex Output Shaft Size 2 in 51 mm

See how A41, 3 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Auger at Work on a 908M Compact Wheel Loader

Cat® Auger at Work on a 277D Multi Terrain Loader

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Auger at Work on a 908M Compact Wheel Loader
Cat® Auger at Work on a 277D Multi Terrain Loader

Cat® Auger Attachment at Work

Cat® Auger Attachment Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Auger Attachment at Work
Cat® Auger Attachment Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View