Studio Shot

Bits 610 mm (24 in) Tree Bit

Request A Price Click for Price

Key Specs

Type
Tree Bit
Tree Bit
Overall Length
50.7 in
1289 mm
Weight
163.1 lb
74 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 610 mm (24 in) Tree Bit

Type Tree Bit Tree Bit
Overall Length 50.7 in 1289 mm
Weight 163.1 lb 74 kg
Cut Diameter 610/305 mm (24/12 in) 610/305 mm (24/12 in)
Compatible Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth 9 9

See how 610 mm (24 in) Tree Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View