Studio Shot

Bits 610 mm (24 in) Rock Drill Head

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
11.9 in
301 mm
Weight
78.9 lb
35.79 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 610 mm (24 in) Rock Drill Head

Type Rock Head Bit Rock Head Bit
Overall Length 11.9 in 301 mm
Weight 78.9 lb 35.79 kg
Cut Diameter 25.5 in 647 mm
Number of Teeth 20 20

See how 610 mm (24 in) Rock Drill Head compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View