Studio Shot

Bits 229 mm (9 in) Industrial Bit

Request A Price Click for Price

Key Specs

Type
Industrial Bit
Industrial Bit
Overall Length
48 in
1219 mm
Weight
72.8 lb
33 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 229 mm (9 in) Industrial Bit

Type Industrial Bit Industrial Bit
Overall Length 48 in 1219 mm
Weight 72.8 lb 33 kg
Cut Diameter 9 in 229 mm
Compatible Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth 4 4

See how 229 mm (9 in) Industrial Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View