Studio Shot

Multi-Purpose Buckets 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets

Request A Price Click for Price

Key Specs

Width
95.8 in
2434 mm
Height
42.4 in
1078 mm
Weight
1801.2 lb
817 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets

Width 95.8 in 2434 mm
Height 42.4 in 1078 mm
Weight 1801.2 lb 817 kg
Length 39.2 in 996 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Jaw Opening 42.8 in 1086 mm
Clam Angle 83 degrees 83 degrees
Interface Type Pin On Pin On

See how 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi Purpose Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi Purpose Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments