Studio Shot

Multi-Purpose Buckets 1.3 m3 (1.7 yd3), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
95.8 in
2434 mm
Height
39.2 in
996 mm
Weight
1787.9 lb
811 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 1.3 m3 (1.7 yd3), IT Coupler, Base Edge

Width 95.8 in 2434 mm
Height 39.2 in 996 mm
Weight 1787.9 lb 811 kg
Length 39.5 in 1003 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Jaw Opening 42.7 in 1085 mm
Clam Angle 83 degrees 83 degrees
Interface Type IT Coupler IT Coupler

See how 1.3 m3 (1.7 yd3), IT Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi Purpose Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi Purpose Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1.3 m3 (1.7 yd3), IT Coupler, Base Edge

View More Offers