Studio Shot

General Purpose Buckets 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
95.8 in
2434 mm
Height
39.3 in
997 mm
Weight
1011.9 lb
459 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge

Width 95.8 in 2434 mm
Height 39.3 in 997 mm
Weight 1011.9 lb 459 kg
Length 37.1 in 942 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type Pin On Pin On

See how 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge

View More Offers