Studio Shot

General Purpose Buckets 0.96 m3 (1.3 yd3), Parallel Lift Pin On, Base Edge, Heavy Duty

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
33 in
839 mm
Weight
1128.8 lb
512 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 0.96 m3 (1.3 yd3), Parallel Lift Pin On, Base Edge, Heavy Duty

Width 89.1 in 2262 mm
Height 33 in 839 mm
Weight 1128.8 lb 512 kg
Length 34.6 in 880 mm
Capacity 1.3 yd³ 0.96 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type Pin On Pin On

See how 0.96 m3 (1.3 yd3), Parallel Lift Pin On, Base Edge, Heavy Duty compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 0.96 m3 (1.3 yd3), Parallel Lift Pin On, Base Edge, Heavy Duty

View More Offers