G3516 TA Gas Petroleum Engine

Gas Compression Engines G3516 TA

Request A Price Find Dealer

Key Specs

Maximum Rating
1380 BHP
1029 bkW
Rated Speed
1400 rpm
1400 rpm
Emissions
Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment
Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment

Overview

G3516 TA Gas Engine

Product Specifications for G3516 TA

Maximum Rating 1380 BHP 1029 bkW
Rated Speed 1400 rpm 1400 rpm
Emissions Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment Rich Burn: EPA NSPS Site Compliant Capable with Caterpillar Supplied AFRC and Customer Supplied Aftertreatment
Minimum Rating 660 BHP 492 bkW
Bore 6.7 in 137 mm
Stroke 6 in 152 mm
Displacement 69 in³ 4211 l
Length 143.8 in 3654 mm
Width 77.7 in 1973 mm
Height 89.9 in 2281 mm
Weight - Dry 20352 lb 9232 kg

G3516 TA Standard Equipment

Air Inlet System

  • Intermediate duty air cleaner with service indicator
  • Rain shield

Cooling System

  • Two-stage charge air cooling: First stage — JW + 1st stage AC; Second stage — OC + 2nd stage AC
  • Engine cooling and charge air cooling thermostats
  • Jacket water pump, gear driven, centrifugal, non-self-priming
  • Atercooler water pump, gear driven, centrifugal, non-self-priming
  • Aftercooler with corrosion-resistent stainless steel core

Exhaust System

  • Watercooled exhaust manifolds
  • Dry turbocharger housing
  • Dry exhaust elbow

Flywheels & Housings

  • Flywheel, SAE No. 21
  • Flywheel housing, SAE No. 00
  • SAE standard rotation

Fuel System

  • 32 - 35 psig gas supply to engine
  • Electronic fuel metering valve
  • Gas pressure regulator
  • Gas shutoff valve

Instrumentation

  • Product Link cellular radio

Lubrication System

  • Crankcase breathers - top mounted Oil cooler
  • Simplex oil filter - RH
  • Shallow oil pan
  • Oil sampling valve
  • Turbo oil accumulator

Mounting System

  • Rails

Power Take-Offs

  • Double damper and guard
  • Front housing, two sided
  • Front lower LH accessory drive

General

  • Paint — Cat yellow
  • Crankshaft vibration damper and guard

G3516 TA Optional Equipment

Air Inlet System

  • Remote air inlet adapter

Charging Alternator

  • CSA alternator 24V, 60A

Cooling System

  • Jacket water heater
  • Mechanical joint assembly connections

Exhaust System

  • Flexible fittings
  • Elbows
  • Flanges

Fuel System

  • Fuel filter
  • Gas shutoff valve

Instrumentation

  • LAN adapter
  • Operator interface panel
  • Operator interface panel enclosure
  • 3',15',40',90',140' Product Link extension harness
  • 50', 100' interconnect harness

Lubrication System

  • Lubricating oil
  • Oil pan drain
  • Air prelube pump

Power Take-Offs

  • Single damper and guard
  • Front stub shaft

Starting System

  • 90 psi starter
  • 150 psi starter

General

  • Special paint
  • Barring Device LH or RH
  • Explosion relief valves
  • Crankshaft pulley

See how G3516 TA compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

G3516 TA Gas Petroleum Engine

G3516 TA Gas Petroleum Engine