AD30

Underground Mining Trucks AD30

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15
Cat® C15
Engine Power - Tier 3 Engine - ISO 14396:2002
401 hp
299 kW
Nominal Payload Capacity
66139 lb
30000 kg

Overview

Consistent Performer in a Limited Envelope

The Cat® AD30 Underground Truck is a medium to smaller mine hauler that is a perfect match to the Cat R1600H underground loader. Engineered for performance, it’s powered by the Cat C15 engine and delivers fast cycle times and maximum efficiency. With two body styles plus multiple body sizes, you can choose the right body to maximize efficiency in your application. The cab is ergonomically designed to keep operators safe, comfortable and in control. Rugged construction and easy maintenance guarantee long life with low operating costs.

Benefits

Operator Comfort & Control

Ergonomically designed for all-day comfort, control and productivity

The Right Body for the Job

Two body styles plus multiple sizes to match the body to the application for greater efficiency

Fast Cycle Times

Thanks to powerful engine, automatic retarding and single-stage hoist cylinders for faster dumping

Product Specifications for AD30

Engine Model Cat® C15 Cat® C15
Engine Power - Tier 3 Engine - ISO 14396:2002 401 hp 299 kW
Engine Power - VR Engine - ISO 14396:2002 401 hp 299 kW
Bore 5.4 in 137.2 mm
Stroke 6.8 in 171.5 mm
Displacement 928 in³ 15.2 l
Note (1) Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard.
Note (2) All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F).
Note (3) Engine derate will commence at an altitude of 2743 m (8,999 ft). Engine derate will commence at an altitude of 2743 m (8,999 ft).
Note (4) Optional Ventilation Reduction package available.
Optional engine with emissions equivalent to Tier 3 and EU Stage IIIA is also available.
Optional Ventilation Reduction package available.
Optional engine with emissions equivalent to Tier 3 and EU Stage IIIA is also available.
Note (5) Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU stage IIIA is also available. Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU stage IIIA is also available.
Nominal Payload Capacity 66139 lb 30000 kg
Gross Machine Mass 132300 lb 60000 kg
Body Capacities 11.3-17.5 m³ (14.8-22.9 yd³) 11.3-17.5 m³ (14.8-22.9 yd³)
Empty 63647 lb 28870 kg
Empty - Front Axle 42944 lb 19479 kg
Empty - Rear Axle 20704 lb 9391 kg
Loaded 132277 lb 60000 kg
Loaded - Front Axle 58451 lb 26513 kg
Loaded - Rear Axle 73826 lb 33487 kg
Empty - Front Axle 67.50% 67.50%
Empty - Rear Axle 32.50% 32.50%
Loaded - Front Axle 44.20% 44.20%
Loaded - Rear Axle 55.80% 55.80%
Forward - 1 3.9 mile/h 6.3 km/h
Forward - 2 7 mile/h 11.3 km/h
Forward - 3 12.9 mile/h 20.8 km/h
Forward - 4 22.8 mile/h 36.7 km/h
Reverse - 1 4.4 mile/h 7.1 km/h
Note Maximum travel speeds with standard 26.5 × R25 tires. Maximum travel speeds with standard 26.5 × R25 tires.
Differential Ratio 3.38:1 3.38:1
Final Drive Ratio 4.76:1 4.76:1
Total Reduction Ratio 16.13:1 16.13:1
Note Fully floating axles. Fully floating axles.
Raise 10.5 s 10.5 s
Lower 11.2 s 11.2 s
Total Cycle Time 21.7 s 21.7 s
Body 1 14.8 yd³ 11.3 m³
Body 2 - Standard Body 18.8 yd³ 14.4 m³
Body 3 22.9 yd³ 17.5 m³
Wide Body 21.9 yd³ 16.8 m³
Ejector Body (1) 19.9 yd³ 15.2 m³
Ejector Body (2) 21.9 yd³ 16.8 m³
Note Heaped SAE 2:1. Heaped SAE 2:1.
Outside Clearance Radius 337.4 in 8571 mm
Inner Clearance Radius 198 in 5030 mm
Articulation Angle 42.5 ° 42.5 °
Frame Oscillation 10 Degrees 10 Degrees
Engine Crankcase - With Filter 9 gal (US) 34 l
Transmission 18 gal (US) 67 l
Hydraulic Tank 38 gal (US) 145 l
Cooling System 20 gal (US) 74 l
Front Differential and Final Drives 15 gal (US) 56 l
Rear Differential and Final Drives 15 gal (US) 56 l
Fuel Tank 108 gal (US) 410 l
Tire Size 26.5 × R25 26.5 × R25
Standards ROPS/FOPS Certified Cab ROPS/FOPS Certified Cab

AD30 Standard Equipment

TIRES, RIMS, AND WHEELS

  • Tires must be selected from the Mandatory Attachments section. Choose from below:
    – Tire, 26.5 × 25 VSNT Bridgestone
    – Tire, 26.5 × 25 VSDL Bridgestone
  • Rims (set of four) – five pieces, tubeless

ELECTRICAL

  • 12V power supply in cab
  • Alarm, reversing
  • Alternator, 95 amp
  • Battery disconnect switch, ground level
  • Circuit breaker, 80-amp
  • Corrosive protection spray
  • Diagnostic connector
  • Disconnect switch, two post, ground level
  • Lights:
    – Headlights with dimmer switch
    – Brake and tail lights
    – Reversing lights, automatic when reverse gear selected
    – Work light, rear, cab mounted
  • Low maintenance batteries
  • Receptacle group, auxiliary start
  • Shutdown switch, ground level
  • Starting and charging system

OPERATOR ENVIRONMENT

  • Cab, ROPS/FOPS certified
  • Open operator station ROPS/FOPS structure
  • Caterpillar Electronic Monitoring System (CEMS), dash instrument panels
  • Operator Presence System
  • Automatic Brake Application (ABA)
  • Electric horns
  • Gauges:
    – Engine coolant temperature
    – Transmission coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Speedometer
    – Tachometer
  • Indicator lights:
    – Alert warning light
    – Body up position warning
    – High beam
    – Residual brake pressure warning
    – Retarder application
    – Turn signal
  • Low hydraulic level warning
  • Mirrors, rear view
  • Seat, suspension operator seat with retractable seat belt
  • Seat, trainer/passenger with seat belt
  • Steering wheel, tilt/telescopic

POWER TRAIN

  • Axle, arrangement:
    – Standard width, front – rear
  • Brake retarder control, automatic
  • Brakes:
    – All wheel disc
    – Oil cooled
    – Multiple-disc (SAFR™)
  • Control throttle shifting
  • Electric fuel priming pump
  • Engine:
    – Cat C15 six cylinder diesel engine
    – Air-to-air aftercooler (ATAAC)
  • Exhaust, turbo compartment shielding
  • Four wheel drive
  • Gear blockout with tray up, programmable
  • Ground speed limiting, programmable
  • Long life coolant
  • Parking brakes, four wheels
  • Precleaner, engine air intake
  • Radiator, cross flow; Radiator cap manual release
  • Secondary steering system
  • Transmission, automatic planetary power shift (4F/1R)
  • Torque converter with automatic lockup

OTHER STANDARD EQUIPMENT

  • Adapters, oil sample
  • Alarm, tray up
  • Body dump and ejector:
    – Dump, (14.4 m3/18.8 yd3)
  • Cap, radiator, manual release
  • Catalytic exhaust purifier/muffler group
  • Centralized lubrication points
  • Fenders:
    – Front, rear flaps
  • Firewall
  • Fuel system manual shut off tap
  • Front rubber bumpers
  • Handholds (access on/off top deck)
  • Handrails
  • Hitch, articulated and oscillated
  • Lifting lugs, frame
  • Lubrication system:
    – Centralized, dump body
  • Operation and Maintenance Manual – English and other applicable local languages to select
  • Scheduled Oil Sampling (S·O·SSM) port:
    – Coolant
    – Engine oil
    – Hydraulic oil
    – Transmission oil
  • Spill guard, front, for body
  • Swing out radiator grill
  • Tow pin, front and rear

AD30 Optional Equipment

POWER TRAIN

  • Axle, arrangement:
    – Wide body, front – rear
  • Brake pressure gauges
  • Engine options:
    – Engine, Ventilation Reduction (VR)
    – Equivalent to Tier 3
  • After treatment options (for use with VR engine only) Diesel Particulate Filter (DPF) (flow through) filter
  • Fast Fill System:
    – Coolant
    – Engine oil
    – Fuel (dual tanks)
    – Hydraulic oil
    – Transmission oil
  • Park Brake Switch Engagement – Push to Apply/Pull to Apply

ELECTRICAL

  • Battery shutdown:
    – Ground Level Isolation, In Cab Isolation Switch
    – Ground Level Isolation, Engine Shutdown Switch
    – Ground Level Isolation, In Cab Isolation, Engine Shutdown Switch
  • Lights:
    – Headlights with dimmer switch, LED
    – Reversing lights, automatic when reverse gear selected, LED
    – Work light, rear, cab mounted, LED

OPERATOR ENVIRONMENT

  • Operator’s station ROPS/FOPS enclosed:
    – Air conditioning
    – Cab pressurizer and filter
    – Dome light
    – Heater
    – Radio ready compartment for radio and speakers
    – Sun visor
    – Window, sliding cab door
  • Seat:
    – Suspension seat Cat Comfort TLV2, vinyl
    – Suspension seat tee, mechanical
  • Seat cover:
    – Tee and Cat Comfort TLV2
    – Seat cover, companion

TECHNOLOGY

  • Vital Information Management System (VIMS) Gen 3
  • Payload:
    – Truck Payload Measurement System (TPMS)

TIRES, RIMS, AND WHEELS

  • Rim identification numbering
  • Spare rim, tubeless

OTHER OPTIONAL EQUIPMENT

  • Body dump and ejector:
    – Dump, (11.3 m3/14.8 yd3)
    – Dump, (16.8 m3/21.9 yd3) (wide body configuration)
    – Dump, (17.5 m3/22.9 yd3)
    – Ejector, (15.2 m3/19.9 yd3)
    – Ejector, (16.8 m3/21.9 yd3)
  • Body liners, impact and/or wear
  • Camera – color rear facing
  • Cover, anti vandalism for shipping
  • Fenders:
    – Wide body, front, rear flaps
  • Fire suppression system:
    – Foam, water based
  • Fluids:
    – Arctic fuel
    – Arctic coolant
  • Lubrication system:
    – Automatic, dump or ejector body
    – Centralized, ejector body
  • Mine transfer
  • Reflective tapes
  • Service tools

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Detect for Underground

    How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could iden…

1 - 8 of 1 Items items
Previous Next

How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fat…

Explore Technology
  • Cat Fleet for Underground

    Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the…

1 - 8 of 1 Items items
Previous Next

Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value c…

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the AD30

Start AD30 Tour
close

Media Gallery

AD30 Underground Mining Truck

AD30 Underground Mining Truck
AD30 Underground Mining Truck
AD30 Underground Mining Truck
AD30 Underground Mining Truck
AD30 Underground Mining Truck
AD30 Underground Mining Truck
AD30 Underground Mining Truck

New Cat® AD30 goes to work in shaft mine after complicated mine transfer process

Get a closer look at how one U.S. mine got a new piece of large equipment underground quickly and safely — so it could get to work.

Learn More

See how AD30 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models