RM600

Road Reclaimers RM600 - Tier 4F / EU Stage V

Request A Price Find Dealer

Key Specs

Maximum Operating Weight
79397 lb
36014 kg
Cutting/Mixing Width
96 in
2438 mm
Gross Power
636 hp
474 kW

Overview

Productive, Intuitive, Powerful

The Cat® RM600 Reclaimer/Stabilizer is designed for full-depth reclamation and soil stabilization projects. Get the versatility you need for a variety of applications and terrain with outstanding maneuverability. A powerful Cat engine and intuitive machine operation deliver superior mix quality. Easily maintain precision with convenient productivity features in a comfortable operator environment that optimizes visibility. Power combined with advanced machine controls deliver performance to keep you productive all day long.

Benefits

Power, Performance and Productivity

Optimum weight distribution with features like All-Wheel Drive and a powerful Cat® engine maximize cutting and mixing performance.

Feature-filled Operator Environment

The ergonomic operator station provides excellent visibility and is equipped with features to simplify operation.

Highly Versatile

Designed to work in a variety of applications and terrain with multiple rotor configurations and exceptional maneuverability.

Product Specifications for RM600 - Tier 4F / EU Stage V

Maximum Operating Weight 79397 lb 36014 kg
Cutting/Mixing Width 96 in 2438 mm
Maximum Cutting/Mixing Depth 20 in 508 mm
Operating Speed 184 ft/min 56 m/min
Maximum Travel Speed 7.5 mile/h 12.1 km/h
Rotor Options System K System K
Gross Power 636 hp 474 kW
Engine Model Cat C18 Cat C18
Length 28.61 ft 8.72 m
Width 9.8 ft 3 m
Maximum Height 11.5 ft 3.5 mm
Wheel Base 23.13 ft 7.05 m
Ground Clearance 19.9 in 506 mm
Fuel Tank Capacity 325 gal (US) 1230 l

RM600 - Tier 4F / EU Stage V Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable armrests
  • Air-ride, heated suspension seat
  • 180° rotating operating station
  • Audio-ready with speakers
  • Full width sliding cab with heat and air conditioning
  • Push button start
  • High visibility retractable seat belt
  • On-screen steering guides
  • Color touch screen displays (2)
  • 12-volt and USB power ports

POWERTRAIN

  • Dual element air cleaner with pre-cleaner
  • Extended Life Coolant (ELC) with protection to -37° C (-35° F)
  • Auto-reversing, on-demand cooling fan
  • Engine idle speed management
  • Automatic load control
  • Four steering modes
  • All-wheel drive
  • 2-speed planetary gearbox
  • Electronic differential

ELECTRICAL SYSTEM

  • 150 amp alternator
  • 24-volt charging system
  • Automotive-type fuse system
  • Remote start/charge receptacle
  • 1000 CCA maintenance-free batteries (4)

ROTOR DRIVE SYSTEM

  • Electronic driveline protection
  • Automatic depth control
  • Hydraulically-controlled dry clutch
  • Six rotor speeds
  • Variable volume mixing chamber
  • System K rotor

SERVICE AND MAINTENANCE

  • Cat Product Link™
  • Remote Flash
  • Remote Troubleshoot
  • Remote access drains
  • Ports for Scheduled Oil Sampling (S·O·S)
  • Fluid level sight gauges
  • Service light receptacles
  • Air compressor
  • Lockable storage
  • Bit bucket tray

SAFETY AND SECURITY

  • Back-up alarm
  • Ground level emergency shutdown switches (4)
  • Horn (front and rear)
  • ROPS
  • Platform handrails and guardrails
  • Folding rear view mirrors
  • Illuminated access ladder
  • Operator ID profiles
  • LED working lights
  • Front and rear facing cameras
  • Front and rear rotor chamber door cameras

RM600 - Tier 4F / EU Stage V Optional Equipment

POWERTRAIN

  • Bio-friendly hydraulic oil

SPRAY SYSTEMS

  • Water spray system
  • Emulsion spray system
  • Push bar

ROTOR DRIVE SYSTEM

  • Toolholder protection - Flat paddle
  • Toolholder protection - Wedge
  • Toolholder - 20 mm shank bits
  • Toolholder - 22 mm shank bits

SERVICE AND MAINTENANCE

  • Fast fill fuel system
  • Hydraulically powered rotor turning with pendant
  • High pressure washdown system
  • Magnetic service light
  • Pneumatic bit removal tools

SAFETY AND SECURITY

  • Bluetooth key fob
  • LED roading lights
  • Folding LED safety beacon
  • Folding side view cameras (2)

See how RM600 - Tier 4F / EU Stage V compares against frequently compared products.

Media Gallery

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer

RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the RM600 - Tier 4F / EU Stage V

Start RM600 - Tier 4F / EU Stage V Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the RM600 - Tier 4F / EU Stage V

View More Offers