The Cat 775 bare chassis comes equipped with a higher Tractor ROPS certification ratings needed for specialty machines including water trucks, tow trucks, and fuel and lube trucks.

Off-Highway Trucks Bare Chassis 775 Bare Chassis

Request A Price Find Dealer

Key Specs

LRC Bare Chassis Weight without Hoist
75118 lb
34073 kg
Tractor ROPS
85288 lb
38686 kg
Nominal Water Tank Capacity
15000 gal (US)
56775 l

Overview

Customization to Work for Your Application.

Caterpillar offers partial machines and systems, working with Cat® dealers and Original Equipment Manufacturers (OEMs) to provide specialty machines for specific applications. Bare chassis trucks can be ordered with or without hoist cylinders and most product options are identical to the dump truck models.

These models come equipped with a higher Tractor ROPS certification for specialty machines including water trucks, tow trucks, and fuel / lube trucks. You'll find these partial machine configurations are used in construction, demolition, waste, material handling, and mining industries. These bare chassis options allow you to purchase complete solutions from your Cat dealer, with additional service and support.

Product Specifications for 775 Bare Chassis

Engine Model Cat® C27 Cat® C27
Gross Power - SAE J1995 825 hp 615 kW
Rated Net Power - SAE J1349 683 hp 584 kW
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Displacement 1648 in³ 27 l
Note Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Specifications shown are for LRC model. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Specifications shown are for LRC model.
LRC Bare Chassis Weight without Hoist 75118 lb 34073 kg
LRC Bare Chassis Weight with Hoist 76326 lb 34621 kg
LRC Gross Vehicle Weight (Target) without Hoist 246503 lb 111812 kg
LRC Gross Vehicle Weight (Target) with Hoist 246503 lb 111812 kg
HRC Bare Chassis Weight without Hoist 76573 lb 34733 kg
HRC Bare Chassis Weight with Hoist 77781 lb 35281 kg
HRC Gross Vehicle Weight (Target) without Hoist 246503 lb 111812 kg
HRC Gross Vehicle Weight (Target) with Hoist 246503 lb 111812 kg
Note LRC model is offered for lesser regulated countries. HRC model is offered for highly regulated countries. U.S. EPA Tier 4 Final / EU Stage V available for applicable markets. LRC model is offered for lesser regulated countries. HRC model is offered for highly regulated countries. U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
Nominal Water Tank Capacity 15000 gal (US) 56775 l
Tractor ROPS 85288 lb 38686 kg
Forward - 1 6.6 mile/h 10.6 km/h
Forward - 2 9.3 mile/h 15 km/h
Forward - 3 12.6 mile/h 20.3 km/h
Forward - 4 16.8 mile/h 27 km/h
Forward - 5 22.8 mile/h 36.7 km/h
Forward - 6 30.7 mile/h 49.4 km/h
Forward - 7 41.6 mile/h 66.9 km/h
Reverse 8.7 mile/h 14 km/h
Note Maximum travel speeds with standard 24.00R35 (E4) tires Maximum travel speeds with standard 24.00R35 (E4) tires
Brake Surface - Front 257 in² 655 cm²
Brake Surface - Rear 9497 in² 61269 cm²
Fuel Tank Capacity 210 gal (US) 795 l
Cooling System 45 gal (US) 171 l
Crankcase 24 gal (US) 90 l
Differential - Final Drives 38 gal (US) 145 l
Steering System - Including Tank 14 gal (US) 54 l
Brake/Hoist Hydraulic Tank 46.5 gal (US) 176 l
Brake Hoist System 85 gal (US) 322 l
Steering Standards ISO 5010:2007 ISO 5010:2007
Steer Angle 31 ° 31 °
Turning Diameter 77.1 ft 23.5 m
Turning Circle - Clearance Diameter 85.6 ft 26.1 m

775 Bare Chassis Standard Equipment

For more information on 775 Bare Chassis options, please contact Caterpillar OEM Solutions at oem_solutions@cat.com.

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • C27 diesel engine: air cleaner with precleaner (2), air-to-air aftercooler (ATAAC), electric start, engine idle shutdown, ether starting aid, exhaust muffler, NGMR radiator
  • Braking system: extended life brakes, automatic retarder control (ARC), manual retarder (utilizesrear oil-cooled, multiple disc brakes), brake release motor (towing), dry disc brakes (front), front brake disconnect switch (front), oil-cooled multiple disc brakes (rear), brake wear indicator (rear), parking brake, secondary brake, service brake
  • Direct drive fan, MEUI-A fuel system
  • Engine idle shutdown
  • Radiator, next generation module
  • Transmission: 7-speed automatic powershift with Electronic Clutch Pressure Control(ECPC), Advanced Productivity Electronic Control Strategy (APECS); automatic neutralidle, autostall, second gear start

ELECTRICAL

  • Alarm backup
  • Alternator, 120 amp
  • Autolube power supply ready
  • Batteries, maintenance-free, 12V (2), 1400 CCA combined
  • Electrical system, 25 amp, 24V to 12V converter
  • Lighting system: backup light (halogen), directional signals/hazard warning (front and rear LED), engine compartment light, headlights (halogen) with dimmer, operator access courtesy lights, side profile lights, stop/tail lights (LED)
  • Service center containing: battery jump start,breakers with spare fuses, lockout switch, ports - ET and VIMS, service lockout switch (power without engine start)

OPERATOR ENVIRONMENT

  • Advisor display: air cleaner service indicator, fluid level monitoring, fuel level monitoring, display languages (market based)
  • Air conditioning/heat
  • Ashtray and cigarette lighter
  • Automatic tempature control
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment radio ready: 5 amp converter, Speakers, Antenna, Wiring harness
  • Gauges and indicators panel: Air cleaner service indicator - electronic, Brake oil temperature gauge, Coolant temperature gauge, Hour meter, Tachometer, Engine overspeed indicator, Fuel level, Speedometer with odometer, Transmission gear indicator
  • Hoist lever
  • Horn, electric
  • Light - dome
  • Light - courtesy
  • Mirrors (non-heated)
  • Power port, 24V and 12V
  • ROPS certification ISO tractor
  • Seat, Cat Comfort Series III: full air suspension, retractable 3-point seat belt with shoulder harness
  • Seat (training) with lap belt
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor
  • Throttle lock
  • Window, sliding, right side(Emergency exit)
  • Window, powered, left side
  • Windshield wiper (intermittent) and washer

OTHER EQUIPMENT

  • Guards: Driveline, Engine crankcase, Fan
  • Body down indicator
  • Body safety pin (secures body in up position)
  • Center mounted rims
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Operator Maintenance Manual (OMM)
  • Ground level grease fittings
  • Rims 17 x 35
  • Suspension, front and rear (EU compliant)
  • Rock ejectors
  • Secondary steering (electric)
  • Secondary steering (electric)
  • Tie down eyes
  • Tow hooks, front/tow pin, rear
  • Vandalism protection locks

CAT TECHNOLOGY PRODUCTS

  • Product Link Ready
  • Economy Modes (standard and adaptive)
  • Payload System (TPMS)
  • Vital Info Management System (VIMS)
  • Tire monitoring system (TKPH/TMPH)

FLUIDS & FILTERS

  • Extended life coolant, -35° C (-30° F)
  • Grouped ground-level filters

775 Bare Chassis Optional Equipment

POWERTRAIN

  • Cat engine brake

OPERATOR ENVIRONMENT

  • Cab precleaner
  • Mirrors (heated)
  • Visibility package (meets ISO 5006 requirements)

OTHER EQUIPMENT

  • Clustered grease fittings
  • Cold weather packages
  • Fluid fill service center
  • Spare rim
  • Auto Lube
  • Rear vision camera (WAVS)
  • Wheel chocks
  • Payload readout
  • Payload indicator (display)

CAT TECHNOLOGY PRODUCTS

  • Product Link
  • Traction Control System

See how 775 Bare Chassis compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

775 Bare Chassis

Water Truck

Fuel & Lube Truck

775 Bare Chassis
Water Truck
Fuel & Lube Truck

CatWater Delivery System Enhances Mine Safety and Productivity

Distant Thunder | Ground Force Machines at Black Thunder Mine

CatWater Delivery System Enhances Mine Safety and Productivity
Distant Thunder | Ground Force Machines at Black Thunder Mine

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload with Truck Production Management System

    The Cat® Payload with Truck Production Management System is a payload weighing system that helps to improve fleet productivity and reduce operating costs. Payload lights and display signal that the proper load is reached.

1 - 8 of 9 Items items
Previous Next

The Cat® Payload with Truck Production Management System is a payload weighing system that helps to improve fleet productivity and reduce operating costs. Payload lights and display signal that the proper load is reached.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

Check out current offers for the 775 Bare Chassis

View More Offers