Lift Group

Lift Groups - Motor Graders 1.5 inch Pin - Hydraulic

Request A Price Click for Price

Key Specs

Pin Diameter
1.5 in
38.1 mm
Actuation
Hydraulic
Hydraulic
Machine Model
120, 140 LVR
120, 140 LVR

Overview

Cat® Motor Graders equipped with a lift group can increase your machine usage and cost-efficiency. The lift group can engage a variety of front-mounted tools such as reversible plows, V-plows, and straight blades, removing snow or moving earth. Adding these optional work tools allows your Cat Motor Grader to get more done with one machine. Hydraulics and mounting plates may be needed, depending on the configuration of your machine.

Motor Grader Lift Group for Cat 140 JOY Motor Graders, 150 JOY Motor Graders, and 160 JOY Motor Graders.

Product Specifications for 1.5 inch Pin - Hydraulic

Pin Diameter 1.5 in 38.1 mm
Actuation Hydraulic Hydraulic
Machine Model 120, 140 LVR 120, 140 LVR

See how 1.5 inch Pin - Hydraulic compares against frequently compared products.

Media Gallery

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group
Lift Group
Lift Group
Lift Group
Lift Group
Lift Group
Lift Group
Lift Group