Studio Shot

Compaction Wheels 914 mm (36 in), Pin On, 450 Backhoe Loaders

Request A Price Click for Price

Key Specs

Compaction Width
34.8 in
884 mm
Number of Wheels
5
5
Machine Class
450 Backhoe Loaders
450 Backhoe Loaders

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 914 mm (36 in), Pin On, 450 Backhoe Loaders

Compaction Width 34.8 in 884 mm
Number of Wheels 5 5
Machine Class 450 Backhoe Loaders 450 Backhoe Loaders
Number of Pads 45 45
Weight 1982 lb 899 kg
Overall Length 43 in 1091 mm
Overall Height 46 in 1168 mm
Overall Width 34.8 in 884 mm
Interface Type Pin On Pin On

See how 914 mm (36 in), Pin On, 450 Backhoe Loaders compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom