22.9m3 (29.9yds3) for AD45

Ejector Body 22.9m3 (29.9yds3) for AD45

22.9m3 (29.9yds3) for AD45

Request A Price Click for Price

Key Specs

Part Number
568-7265 (Intl) / 568-7266 (US)
568-7265 (Intl) / 568-7266 (US)
Machine Model
AD45
AD45
Payload Capacity
88185 lb
40000 kg

Overview

Rugged performance and reliability in tough underground mining applications

Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. The Cat®ejector bodies are designed for optimal strength, capacity and durability. They are designed to be able to discharge the full load without having to raise the body, therefore ideally for operations in areas with limited overhead clearance.

Benefits

Powerful Cat Ejector System

Powerful and durable Cat Ejector system allows ejector body to stably work and achieve best productivity.

Versatility

The ejector body can now be easily removed and a dump body fitted for greater machine versatility.

Truck Payload Management System (TPMS)

The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.
 

Product Specifications for 22.9m3 (29.9yds3) for AD45

Part Number 568-7265 (Intl) / 568-7266 (US) 568-7265 (Intl) / 568-7266 (US)
Machine Model AD45 AD45
Payload Capacity 88185 lb 40000 kg
Body Capacity 29.9 yd³ 22.9 m³
Base Body Width 126 in 3200 mm
Truck Height – Top of Empty Body 136.4 in 3464 mm
Truck Height – Body Loading 125.1 in 3177 mm
Truck Height – Dump Clearance* 37.8 in 961 mm
Truck Length – Overall Body Down 445.9 in 11325 mm
Truck Width – Machine with Body 126 in 3200 mm
Truck Width – Machine without Body 118.9 in 3020 mm
Liner Options Body liners, impact and/or wear; Body Wear Plate, external Body liners, impact and/or wear; Body Wear Plate, external
Note *Measurement taken with tailgate down for ejector body. *Measurement taken with tailgate down for ejector body.

See how 22.9m3 (29.9yds3) for AD45 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Ejector Body

Ejector Body

360 View